L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  AISG / RET Connectors  >  AISG Connectors  >  AISGF-2000

RET/AISG 8-Pin FS1 Type Female Connector


CON,AISG 8 PIN FEMALE CLAMP
Roll over image to zoom in
L-com Item # AISGF-2000

List Price$19.29
Your Price 1-9$19.29
10-24$18.52
25-99$17.75
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
These FS1 type 8-pin female connectors dissemble to ease attachment to cable. They feature solder cup type pins and an internal clamping system that helps ensure the connector is securely attached.

Designed for use with 5-conductor, 6-conductor and 8-conductor AISG type cable. 8mm maximum cable diameter.



L-com Item #AISGF-2000
ManufacturerL-com
UPC # (More)822335083714
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • FS1 type 8-pin screw coupling female connector
  • Interchangeable with Amphenol C 901 A/B/C and Binder 423 series connectors
  • Designed according to DIN 45326 standard
  • M16 locking
  • EMI protected and IP 67 rated
Applications:
  • 3G Remote electrical tilt (RET) antenna systems
  • AISG applications
  • Industrial controls
  • Telecommunication networks and equipment
  • Outdoor and marine applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RET/AISG 8-Pin FS1 Type Female Connector
© Infinite Electronics International, Inc.
an Infinite company