L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Antennas  >  AISG / RET Cable  >  AISG Cable Assemblies  >  CA-AISG6MFM06

RET/AISG 6-Conductor Control Cable Assembly - 6M (19.68FT)


CA,AISG 6-CNTR MALE/FEMALE 6M
Roll over image to zoom in
L-com Item # CA-AISG6MFM06

List Price$208.40
Your Price 1-9$208.40
10-24$202.15
25-99$195.90
100 +Call Us
Availability: Call Us
Quantity  
 
L-com's 6-Conductor Remote Electrical Tilt (RET) / AISG compatible control cable assemblies are terminated with Male and Female FS1 type DIN connectors. These cable assemblies are available in lengths from 1 meter to 60 meters. The connectors on these cable assemblies are interchangeable with Amphenol C 901 A/B/C and Binder 423 series connectors.

L-com Item #CA-AISG6MFM06
ManufacturerL-com
UPC # (More)822335084513
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • 6-Conductor: 1-twisted pair, 4 individual conductors
  • 300V maximum voltage
  • PU jacket
  • AISG compatible
  • Feature Male and Female FS1 type DIN connectors
Applications:
  • 3G Remote electrical tilt (RET) antenna systems
  • AISG applications

Cable Assembly Pinout

Pin Number
Color of Wire
AISG Specified Use
1
BLUE+12V Nominal
2
NOT USED N/A
3
WHITERS485 B
4
GREENRS485 GND
5
BROWNRS485 A
6
RED10V-30V DC
7
BLACKDC Return
8
NOT USED N/A

Specifications

Electrical
Protocol AISG 1.1 / 2.0
Maximum Voltage300 Volts
Mechanical
AISG Connector A 8-pin DIN Straight Male
AISG Connector B 8-pin DIN Straight Female
Braid Coverage 85%
Data Conductors Type (2) 0.25 mm² twisted pair
Power Conductors Type (4) 0.75 mm² stranded
Total Conductors 6
Shield Material Aluminum
Jacket Material PU
Color Black
Jacket Diameter 8.0 mm | 0.315 in
Length6.0 m | 19.68 ft

Similar Products

RET/AISG 6-Conductor Control Cable Assembly - 2M (6.56FT)                                           RET/AISG 6-Conductor Control Cable Assembly - 2M (6.56FT)
Your Price: $180.61
Availability: 4 Days
More Info
RET/AISG 6-Conductor Control Cable Assembly - 1M (3.28FT)                                           RET/AISG 6-Conductor Control Cable Assembly - 1M (3.28FT)
Your Price: $173.68
Availability: 4 Days
More Info
Item #   Length   Availability   Price     Quantity  

CA-AISG6MFM01
1.0
Call Us
 
    $173.68 
CA-AISG6MFM02
2.0
Call Us
 
    $180.61 
CA-AISG6MFM06
6.0
Call Us
 
    $208.40 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RET/AISG 6-Conductor Control Cable Assembly - 6M (19.68FT)
© Infinite Electronics International, Inc.