L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  Mobile Antenna Mounts  >  Mount Magnetic Mobile NMO  >  HMA1-RSPA10

Mobile Antenna Mount, 195 Series Cable - RP SMA Connector


ANT,NMO MAGMNT CHROME 10ft
Roll over image to zoom in
ANT,NMO MAGMNT CHROME 10ft ANT,NMO MAGMNT CHROME 10ft
L-com Item # HMA1-RSPA10

List Price$27.04
Your Price 1-9$27.04
10-24$24.88
25-99$22.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The NMO-Series magnetic mounts with rubber gasket are well suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well as numerous other commercial and industrial applications where mobility and wide coverage is desired. Constructed with a heavy-duty magnet to ensure positive mounting, this mount is ideal when portability of antenna is required. This mount features High Performance Low-Loss 195 Series cable.

Available Antennas for these mounts:

  • HG72703UR-NMOB - 698-960 / 1710-2700 MHz 3 dBi Black Radome Enclosed Omni Antenna
  • HG72703UR-NMOW - 698-960 / 1710-2700 MHz 3 dBi White Radome Enclosed Omni Antenna
  • HG2403U-NMO - 2.4 GHz / 900 MHz 3 dBi Omni Antenna
  • HG2403UR-NMOB - 2.4 GHz 3 dBi Black Radome Enclosed Omni Antenna
  • HG2403UR-NMOW - 2.4 GHz 3 dBi White Radome Enclosed Omni Antenna
  • HG245803UR-NMOB - 2.4 / 5.8 GHz Black Radome Enclosed Omni Antenna
  • HG245803UR-NMOW - 2.4 / 5.8 GHz White Radome Enclosed Omni Antenna
  • HG2405U-NMO - 2.4 GHz 5 dBi Omni Antenna
Do you need a different cable length or connector? Call our toll free number to order your custom mobile mount antenna.


L-com Item #HMA1-RSPA10
ManufacturerL-com
UPC # (More)822335066618
RoHS StatusNot Compliant At This Time (More)
Features:
  • Diameter 3" (76.2 mm), Height 1.2" (31.7 mm)
  • Weight .80 lbs. (.36 kg)
  • 10 Foot, Black Low-Loss 195-Series
  • Reverse Polarity-SMA Plug Connector
  • Other lengths and connectors available - call sales for more information
Applications:
  • Mobile RF applications
  • WLAN
  • Wi-Fi
  • Public safety

Specifications

Diameter 3" (76.2 mm)
Height 1.2" (31.7 mm)
Weight .80 lbs. (.36 kg)
Mount Connector TAD/NMO
Cable Black High Performance Low-Loss 195 Series
RoHS Compliant Yes

Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Mobile Antenna Mount, 195 Series Cable - RP SMA Connector
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company