L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas

MIMO 802.11n / 802.11ac Antennas

MIMO Ceiling Antennas
MIMO Ceiling Antennas  
MIMO Omni-direction Antennas
MIMO Omni-direction Antennas  
MIMO Sector Antenna
MIMO Sector Antenna  
MIMO Flat Panel Antennas
MIMO Flat Panel Antennas  
MIMO Dish Antennas
MIMO Dish Antennas  
MIMO Yagi Antennas
MIMO Yagi Antennas  
L-com’s MIMO antennas are ideal for use with wireless Access Points/CPE with MIMO capabilities. These antennas are available for 802.11a/b/g/n as well as 802.11ac applications. MIMO Antenna types include Ceiling, Mini Patch, Panel, Dish and Yagi antennas. Custom MIMO antennas are available, contact us today!

MIMO Antenna Overview

Multiple–Input Multiple-Output (MIMO) antennas have two or more antennas in a single physical package and are designed for use in IEEE 802.11n wireless networks. By utilizing multiple antennas, data throughput and range are increased compared to a single antenna using the same radio transmit power. Additionally MIMO antennas improve link reliability and experience less fading than a single antenna system. By transmitting multiple data streams at the same time, wireless capacity is increased.

MIMO technology uses Multipath (when wireless signals “bounce” off of objects and arrive at the receiver at different times) to improve wireless performance. MIMO technology takes a single data stream and breaks it down into several separate data streams and sends it out over multiple antennas. This provides redundancy.

802.11 Wireless Standards

IEEE Standard802.11a802.11b802.11g802.11n 802.11ac
Year Adopted1999199920032009 2014
Frequency5 GHz2.4 GHz2.4 GHz2.4/5 GHz5 GHz
Max. Data Rate54 Mbps11 Mbps54 Mbps600 Mbps 1 Gbps
Typical Range Indoors*100 ft. 100 ft. 125 ft. 225 ft. 90 ft.
Typical Range Outdoors*400 ft. 450 ft. 450 ft. 825 ft. 1,000 ft.

*Range estimates are typical and require line of sight. Basically that means you will need a clear unobstructed view of the antenna from the remote point in the link. Keep in mind that walls and obstacles will limit your operating range and could even prevent you from establishing a link. Signals generally will not penetrate metal or concrete walls. Trees and leaves are obstructions to 802.11 frequencies so they will partially or entirely block the signal.

Other factors that will reduce range and affect coverage area include metal studs in walls, concrete fiberboard walls, aluminum siding, foil-backed insulation in the walls or under the siding, pipes and electrical wiring, furniture and sources of interference. The primary source of interference in the home will be the microwave oven. Other sources include other wireless equipment, cordless phones, radio transmitters and other electrical equipment.

Print and post this 802.11 Wireless Standards table by downloading a pdf here.

 


 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.