L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  Low PIM DAS Antennas  >  HG35805CUPR-NF

Low PIM Rated Ceiling Mount Public Safety DAS Antenna, 380-6000 MHz


ANT,CEILING 380-6000MHz 2-5dBi
Roll over image to zoom in
ANT,CEILING 380-6000MHz 2-5dBi ANT,CEILING 380-6000MHz 2-5dBi ANT,CEILING 380-6000MHz 2-5dBi
L-com Item # HG35805CUPR-NF

List Price$128.75
Your Price 1-9$128.75
10-24$118.45
25-99$108.15
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG35805CUPR-NF is a multi-band low PIM omni-directional ceiling mount antenna specifically designed for in-building wireless networks. With coverage from 380 MHz to 6000 MHz, the HG35805CUPR-NF is ideal for Standard and Public Safety DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. In additional to providing coverage for WiFi and LTE networks, the HG35805CUPR-NF also provides coverage for TETRA and UHF wireless systems. It is ideal for LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IoT. The multi-band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

Complete WiFi Coverage

The HG35805CUPR-NF is designed to provide complete WiFi coverage from 2400 MHz to 6000 MHz and is compatible with IEEE 802.11a/b/g/n and 802.11ac networks. This adds an additional level of wireless coverage rather than using just the 2.4 GHz 802.11b/g bands. In addition, this antenna can operate in the 4.9 GHz band which is typically used with public safety services such as police and first responders. This along with the HG35805CUPR-NF coverage of the cellular/LTE bands makes this antenna ideal for in-building DAS applications.

Low Band Coverage

With operational coverage down to 380 MHz, the HG35805CUPR-NF can provide support for UHF, 600 MHz, 1390-1432 MHz and AWS-3 bands in addition to providing WiFi and LTE coverage all from a single antenna.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-150 dBc, the HG75805CU-PR helps meets the most demanding PIM requirements for LTE/4G bands.

The aesthetically pleasing design of this antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 1.0 inch hole in a solid or suspended ceiling up to 1.2 inches thick. This antenna features a 12 inch coax lead terminated with an N-Female connector. Special order connectors are also available.

For additional information and complete specifications, click on the Data Sheet link in Downloads section.



L-com Item #HG35805CUPR-NF
ManufacturerL-com
UPC # (More)822335373235
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Multi-band frequency coverage from a single antenna - 380 MHz to 6000 MHz
  • Full WiFi coverage from 2.4 GHz to 5 GHz as well as UHF frequency band coverage
  • Low Passive Inter-Modulation (PIM) rated
  • IP67 rated, UV resistant radome
  • Compliant with in-building International Fire Code (IFC) & National Fire Protection Association (NFPA) regulations
Applications:
  • Public Safety and enterprise DAS (Distributed Antenna Systems)
  • In-building Cellular networks
  • TETRA compliant 2-way radio applications
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • IEEE 802.11a/b/g/n and 802.11ac applications
Accessories for the Low PIM Rated Ceiling Mount Public Safety DAS Antenna, 380-6000 MHz

Low PIM N-Female to N-Female Bulkhead 1/4 Wave Protector
Low PIM N-Female to N-Female Bulkhead 1/4 Wave Protector
Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Low PIM Rated Ceiling Mount Public Safety DAS Antenna, 380-6000 MHz
© Infinite Electronics International, Inc.
an Infinite company