L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4/5.8 GHz WiFi Antennas  >  2.4/5.8 GHz Flat Panel Antennas  >  12 x 12 HD Series  >  HG2458-13HDP-4NF

High Density 2.4/5 GHz Four Element, Dual Polarized Flat Panel Antenna - N-Female Connectors


ANT,FLAT PNL 2.4/5GHz 13dBi
Roll over image to zoom in
ANT,FLAT PNL 2.4/5GHz 13dBi ANT,FLAT PNL 2.4/5GHz 13dBi
L-com Item # HG2458-13HDP-4NF

List Price$249.99
Your Price 1-9$249.99
10-24$229.99
25-99$209.99
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG2458-13HDP-4NF High Density Flat Panel Antenna combines four dual band antennas in a single housing. The unit consists of two vertically and two horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands. The unit can be used with APs and Routers with one to four antenna ports.

Dual Polarized

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

High Density

By using a narrow more focused beamwidth, the HG2458-13HDP-4NF minimizes channel-to-channel interference which helps improve coverage and provides greater capacity. The narrow beamwidth of the HG2458-13HDP-4NF allows it to be precisely positioned directly where needed thus reducing RF interference. In addition, the high gain of the HG2458-13HDP-4NF allow for greater distance between the antenna and the users.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2458-13HDP-4NF antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

For additional information and complete specifications, see the Data Sheet located in the Downloads section.



L-com Item #HG2458-13HDP-4NF
ManufacturerL-com
UPC # (More)822335373266
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Four independent antennas, two vertical and two horizontal
  • Narrow beamwidth for high density applications
  • MIMO - Multiple-Input and Multiple-Output
  • Dual polarity feed system in single enclosure
  • Dual band, high gain operation
Applications:
  • 2.4/4.9-5.8 GHz Indoor/Outdoor Wireless LAN
  • Supports IEEE 802.11 a/b/g/n and 802.11ac
  • Homeland Security and Public Safety Band
  • Large stadiums, convention centers and city centers
  • Business and educational campuses
Accessories for this product . . .

Similar Products

2.4/4.9-5.8 GHz 13/15 dBi Cross Polarized Flat Panel Antenna - N-Female Connector                   2.4/4.9-5.8 GHz 13/15 dBi Cross Polarized Flat Panel Antenna - N-Female Connector
Your Price: $136.37
Availability: In Stock
More Info
2.4/4.9-5.8 GHz Six Element, Dual Polarized MIMO Flat Panel Antenna - N-Female Connectors           2.4/4.9-5.8 GHz Six Element, Dual Polarized MIMO Flat Panel Antenna - N-Female Connectors
Your Price: $182.30
Availability: In Stock
More Info
2.4/4.9-5.8 GHz 11 dBi Flat Panel Antenna - N-Female Connector                                      2.4/4.9-5.8 GHz 11 dBi Flat Panel Antenna - N-Female Connector
Your Price: $74.58
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed High Density 2.4/5 GHz Four Element, Dual Polarized Flat Panel Antenna - N-Female Connectors
© Infinite Electronics International, Inc.