L-com

Ceiling/Wall Universal Antenna Mount

  • Picture of Ceiling/Wall Universal Antenna Mount
  • Picture of Ceiling/Wall Universal Antenna Mount
  • Picture of Ceiling/Wall Universal Antenna Mount
Picture of Ceiling/Wall Universal Antenna Mount
SKU HGX-UMOUNT02
Available to Ship 441
Quantity Price
1 - 24 $49.79
25 - 49 $47.80
50 - 99 $46.30
100 + Call Us
Price $49.79

All Prices are in US Dollars and do not include duties



The Ceiling/Wall Universal Antenna Mount can be used with HyperLink's 4.5" sq and 8.5" sq. patch antennas as well as N-Type bulkhead and TNC/BNC bulkhead omni directional antennas and HyperLink's 2.4 GHz Radome Enclosed Yagi antennas. Includes ceiling/wall mounting hardware. This mount is RoHS compliant.

Features
  • Secure mounting of antennas
  • Solid, heavy duty construction
  • Versatile mounting options

Application
  • 802.11b/g/n
  • RF
  • WLAN
  • Wi-Fi


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.