L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  Mobile Antenna Mounts  >  Mount Magnetic Mobile NF  >  HMA3-NFA10

Black (Domed) Magnetic Mount - N Female Connector


ANT,NF MAGMNT BLACK 10ft
Roll over image to zoom in
ANT,NF MAGMNT BLACK 10ft ANT,NF MAGMNT BLACK 10ft
L-com Item # HMA3-NFA10

List Price$35.92
Your Price 1-9$35.92
10-24$33.05
25-99$30.17
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The N-Series magnetic mounts are well suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well as numerous other commercial and industrial applications where mobility and wide coverage is desired. Constructed with a heavy-duty magnet to ensure positive mounting, this mount is ideal when portability of antenna is required. This mount features High Performance Low-Loss 195 Series cable.

Available Antennas for this Mount
HG2407U 2.4 GHz, 7 dBi Compact Mobile Omni-directional Antenna with Integral N-Male connection

HG2409U 2.4 GHz, 8 dBi Mobile Omni-directional Antenna with Integral N-Male connection

Custom cable lengths and connectors are available. Please contact us for pricing and order information.


L-com Item #HMA3-NFA10
ManufacturerL-com
UPC # (More)822335068520
Features:
  • Diameter 3.5" (88.9 mm)
  • Height 1.5" (38 mm)
  • Weight .70 lbs. (.31 kg)
  • Mount Connector N-Female
  • 10 Foot, Cable Black High Performance Low-Loss 195 Series
Applications:
  • Mobile RF applications
  • WLAN
  • Wi-Fi
  • Public safety

Specifications

Diameter 3.5" (88.9 mm)
Height 1.5" (38 mm)
Weight .70 lbs. (.31 kg)
Mount Connector N-Female
Cable Black High Performance Low-Loss 195 Series
RoHS Compliant Yes

Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Black (Domed) Magnetic Mount - N Female Connector
© Infinite Electronics International, Inc.