L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  900 MHz Antennas  >  900 MHz Sectorial Antenna  >  Sectorial 900 MHz Sectorial 90  >  HG9012DP-120

902-928 MHz 12 dBi two-port dual pol sector antenna N-female


ANT,Panel 900MHz 12 dBi 120°
Roll over image to zoom in
L-com Item # HG9012DP-120

List Price$399.00
Your Price 1-9$399.00
10-24$375.06
25-99$351.12
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HG9012DP-120 is a two-port high gain sector antenna. It provides dual polarization (45° H and 45°V). It includes an adjustable tilt-mount bracket.

L-com Item #HG9012DP-120
ManufacturerL-com
Features:
  • All weather operation and high power handling design
  • Dual X-Polarized (45° H and 45°V) Antenna
  • -2 to 10 degree Down-Tilt Mounting Bracket
  • N-female connectors
  • Includes Mast Mounting Hardware
Applications:
  • SCADA
  • 900 MHz ISM/GSM
  • RFID
  • ZigBee
  • WLAN, LPWAN, IoT, M2M
Accessories for the 902-928 MHz 12 dBi two-port dual pol sector antenna N-female

3-Way Low PIM Rated 750-2700 MHz DAS Signal Splitter
3-Way Low PIM Rated 750-2700 MHz DAS Signal Splitter
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
Similar Products

900 MHz 13 dBi 120 Degree Sector Panel Antenna                                                      900 MHz 13 dBi 120 Degree Sector Panel Antenna
Your Price: $339.83
Availability: In Stock
More Info
900 MHz 13 dBi 120 Degree Horizontal Polarized Sector Panel Antenna                                 900 MHz 13 dBi 120 Degree Horizontal Polarized Sector Panel Antenna
Your Price: $286.95
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 902-928 MHz 12 dBi two-port dual pol sector antenna N-female
© Infinite Electronics International, Inc.