L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  900 MHz Antennas  >  900 MHz Rubber Duck Antennas  >  RD 900MHz 5 dBi  >  HG905RD-RSP

900 MHz 5dBi Rubber Duck Antenna - RP SMA Plug Connector


ANT,Rubber Duck 900MHz 5dBi
Roll over image to zoom in
ANT,Rubber Duck 900MHz 5dBi ANT,Rubber Duck 900MHz 5dBi
L-com Item # HG905RD-RSP

List Price$28.42
Your Price 1-9$28.42
10-24$26.15
25-99$23.87
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

This high performance 900 MHz omnidirectional "rubber-duck" antenna provides broad coverage and 5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 900MHz ISM band applications as well as cellular and LPWAN applications. Measuring 15.4" long, this flexible antenna features a tilt-and-swivel Reverse Polarity SMA-Plug (RP-SMA) connector, allowing them to be used vertically, at a right angle, or any angle in-between.

For additional information and complete specifications, click on data sheet link below.



This item may be subject to an additional Tariff Surcharge of $4.26 (15%) each.


L-com Item #HG905RD-RSP
ManufacturerL-com
UPC # (More)822335069725
Features:
  • Flexible "Rubber Duck" antenna
  • Tilt and swivel design
  • RP-SMA Plug Connector
  • Better performance than most stock AP antennas
Applications:
  • 900MHz ISM Band
  • Cellular Band Applications
  • 900MHz Digital Spread Spectrum Radios
  • 900 MHz Telemetry Products
  • LPWAN , LoRA, IoT, M2M apllications
Accessories for this product . . .

Similar Products

900 MHz 5dBi  Rubber Duck Antenna - SMA Male Connector                                              900 MHz 5dBi Rubber Duck Antenna - SMA Male Connector
Your Price: $28.42
Availability: In Stock
More Info
900 MHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector                                           900 MHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $14.64
Availability: In Stock
More Info
900 MHz 3 dBi Rubber Duck Antenna -  SMA Male Connector                                             900 MHz 3 dBi Rubber Duck Antenna - SMA Male Connector
Your Price: $14.64
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 900 MHz 5dBi Rubber Duck Antenna - RP SMA Plug Connector
© Infinite Electronics International, Inc.