Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  900 MHz Antennas  >  900 MHz Rubber Duck Antennas  >  RD 900 MHz 3 dBi  >  HG903RD-SM

900 MHz 3 dBi Rubber Duck Antenna - SMA Male Connector


900 MHz 3 dBi Rubber Duck Antenna -  SMA Male Connector

Click image to zoom Click image(s) to zoom
L-com Item # HG903RD-SM

List Price
$10.99
Your Price 1-9$10.99
10-24$9.89
25-99$8.79
100-249$7.69
250-499$6.59
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector for this antenna? 

This high performance 900 MHz omnidirectional "rubber-duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 900MHz ISM band applications as well as cellular applications.

Measuring 8.62" long, this flexible antenna features a tilt-and-swivel SMA-Male connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for 900 MHz radios that are equipped with SMA-Male connectors such as wireless video transmitters and receivers, 900 MHz digital spread spectrum radios and more.



L-com Item #HG903RD-SM
ManufacturerL-com
UPC # (More)822335057265
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Better performance than most stock AP antennas
  • Flexible Rubber Duck antenna
  • Tilt and swivel design
Applications:
  • 900MHz ISM Band
  • Cellular Band Applications
  • 900MHz Digital Spread Spectrum Radios
  • 900MHz Telemetry Products
  • GSM

Specifications

Electrical Specifications

Frequency 860-960 MHz
Gain 3 dBi
Horizontal Beam Width360°
Impedance 50 Ohm
Max. Power 50W
VSWR< 2.0
Lightning Protection DC Ground

Mechanical Specifications

Weight 1.6 oz. (45 g)
Length 8.62" (219 mm)
Max. Diameter 0.66" (16.7 mm)
Finish Matte Black
Connector SMA-Male
Operating Temperature-40° C to 60° C
(-40° F to 140° F)
Polarization Vertical

Flame Rating

UL 94HB

RoHS Compliant

Yes

Dimensions

RF Antenna Patterns


Accessories for the 900 MHz 3 dBi Rubber Duck Antenna - SMA Male Connector

N-Female Type Mobile Antenna Magnetic Mounts
N-Female Type Mobile Antenna Magnetic Mounts
Similar Products In Stock

900 MHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector                                           900 MHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $10.99
Availability: In Stock
More Info
900 MHz 5dBi  Rubber Duck Antenna - RP SMA Plug Connector                                           900 MHz 5dBi Rubber Duck Antenna - RP SMA Plug Connector
Your Price: $19.99
Availability: In Stock
More Info
900 MHz 5dBi  Rubber Duck Antenna - SMA Male Connector                                              900 MHz 5dBi Rubber Duck Antenna - SMA Male Connector
Your Price: $19.99
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845