Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Log Periodic Antennas  >  2.4 GHz Broadband  >  HG824-11LP-NF

800 MHz - 2.5 GHz 11dBi Log Periodic Broadband Yagi Antenna


800 MHz - 2.5 GHz 11dBi Log Periodic Broadband Yagi Antenna

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HG824-11LP-NF

List Price
$60.00
Your Price 1-9$60.00
10-24$55.20
25-99$50.40
100-249$45.60
250-499$40.80
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The HyperLink HG824-11LP-NF is a high performance wide band log periodic DAS antenna designed to operate continuously from 800 MHz to 2500 MHz. This Wideband design eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications where wide coverage is desired.

The HG824-11LP-NF is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute Cellular and WiFi signals throughout a building or area. It is also suited for directional and multipoint IEEE 802.11b/g/n wireless LANs, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The broadband characteristics of the antenna enable it to operate over a very wide frequency range. This antenna features 11 dBi of gain and a 60 degree vertical beam width.

The internal components of this antenna are enclosed within a UV-stable white ABS radome for all-weather operation. It is supplied with a tilt and swivel mast mount kit.


L-com Item #HG824-11LP-NF
ManufacturerL-com
UPC # (More)822335103108
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 800 - 2500 MHz Continuous Coverage
  • Broadband, low VSWR
  • Sealed Radome for all weather operation
  • 800/900/1900MHz Cellular applications
  • Supplied with tilt and swivel mast bracket
Applications:
  • GSM/CDMA/PCS/3G/4G/LTE/WiMAX/WLAN
  • Distributed Antenna Systems, DAS
  • IEEE 802.11b/g/n Access Points and Routers
  • WiFi and Wireless video systems
Accessories for this product . . .

Similar Products In Stock

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845