L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Panel Antennas  >  HG72708XWPPR-NF

698-960/1710-2700 MHz Low PIM Rated Cross Polarized DAS Panel Antenna - N-Female


ANT,PNL 700-2700MHz 8dBi
Roll over image to zoom in
ANT,PNL 700-2700MHz 8dBi ANT,PNL 700-2700MHz 8dBi ANT,PNL 700-2700MHz 8dBi ANT,PNL 700-2700MHz 8dBi
L-com Item # HG72708XWPPR-NF

List Price$175.00
Your Price 1-9$175.00
10-24$161.00
25-99$147.00
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72708XWPPR-NF is a low PIM rated, high performance directional wall mount MIMO panel antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

Cross Polarized

The HG72708XWPPR-NF features two independent antennas with cross polarization. This feature doubles the wireless capacity over the same channels. The antenna is fed via two plenum rated antenna leads terminated with N-Female connectors. One for +45° polarized and one for -45° polarized signals. This feature makes these antennas ideal for polarization diversity systems.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-150 dBc, the HG72705CU-PR helps meets the most demanding PIM requirements for LTE/4G bands.

The HG72708XWPPR-NG is designed specifically for in-building operation and is ideal for use in large open areas such as indoor courtyards, indoor sporting venues, convention centers and shopping malls. The included mounting bracket and hardware makes this antenna very easy to install.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.



L-com Item #HG72708XWPPR-NF
ManufacturerL-com
UPC # (More)822335368934
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Low Passive InterModulation (PIM) rated
  • Dual cross polarized (X-Pol) in one antenna
  • Easily mounts to wall with included hardware and bracket
  • Dual polarity feed system - (2) N-Female connectors
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • In-building wireless networks and LTE networks
  • IEEE 802.11b/g applications
Accessories for the 698-960/1710-2700 MHz Low PIM Rated Cross Polarized DAS Panel Antenna - N-Female

Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
Coax Adapter, Type-N Male / Female, Low PIM
Coax Adapter, Type-N Male / Female, Low PIM
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz Low PIM Rated Cross Polarized DAS Panel Antenna - N-Female
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company