L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Ceiling Antennas  >  Ceiling 2.4 GHz CU Series  >  HG72705CUPR-NF

698-960/1710-2700 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female


ANT,CEILING 700-2700MHz 2/5dBi
Roll over image to zoom in
ANT,CEILING 700-2700MHz 2/5dBi ANT,CEILING 700-2700MHz 2/5dBi
L-com Item # HG72705CUPR-NF

List Price$60.00
Your Price 1-9$60.00
10-24$55.20
25-99$50.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72705CUPR-NF is a low PIM rated, high performance omni-directional ceiling mount antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

The aesthetically pleasing design of this omni antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 11/16" hole in a solid or suspended ceiling up to 1" thick. This antenna features a 15.7 inch coax lead terminated with an N-Female connector. Special order connectors are also available.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-150 dBc, the HG72705CU-PR helps meets the most demanding PIM requirements for LTE/4G bands.

For additional information and complete specifications, click on the data sheet in the Downloads tab.



L-com Item #HG72705CUPR-NF
ManufacturerL-com
UPC # (More)822335368422
RoHS StatusNot Compliant At This Time (More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Low Passive InterModulation (PIM) rated
  • Attractive unobtrusive radome design
  • Easily mounts to ceiling tiles
  • 15.7 inch coax lead with N-Female connector
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • In-building wireless networks and LTE networks
  • IEEE 802.11b/g applications
Accessories for this product . . .

Similar Products

700-2700/4900-6000 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female                           700-2700/4900-6000 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female
Your Price: $75.00
Availability: In Stock
More Info
700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - N-Female                                           700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - N-Female
Your Price: $31.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company