L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  Embedded PCB Antennas  >  HG72705FPU-UFL

698-960/1710-2700 MHz Flexible FPCB Embedded Antenna


ANT,OMNI FPCB 700-2700MHz 5dBi
Roll over image to zoom in
ANT,OMNI FPCB 700-2700MHz 5dBi ANT,OMNI FPCB 700-2700MHz 5dBi ANT,OMNI FPCB 700-2700MHz 5dBi
L-com Item # HG72705FPU-UFL

List Price$11.95
Your Price 1-9$11.95
10-24$10.99
25-99$10.04
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72705FPU-UFL is a flexible omni-directional antenna designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional design of the HG72705FPU-UFL makes it ideal for multipoint and mobile wireless systems since it provides 360° of coverage.

The HG72705FPU-UFL is specifically designed for DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. The multi-band design of this antenna eliminates the need to utilize different antennas for each frequency.

Constructed from a flexible polymer, the HG72705FPU-UFL can be attached via its adhesive backing to straight as well as curved surfaces. This provides engineers greater flexibility when designing the wireless equipment for which the antenna will be incorporated into.

In addition to our standard embedded antennas, L-com engineering can also custom design antennas for the customer's specific applications.

For additional information and complete specifications, click on the Data Sheet in the Downloads section.



L-com Item #HG72705FPU-UFL
ManufacturerL-com
UPC # (More)822335373228
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Designed for omni-directional applications
  • Flexible FPCB design with adhesive backing
  • Compact size
  • 8 in. (203mm) 1.13mm coax cable
  • U.FL/IPX connector (custom connectors options and cable lengths available)
Applications:
  • Integrate into self-contained wireless equipment
  • Embedded applications requiring integration flexibility
  • DAS (Distributed Antenna Systems)
  • 700 MHz, cellular and LTE networks
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz Flexible FPCB Embedded Antenna
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company