L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Sectorial Antennas  >  Sector 2.4 GHz DAS Series  >  HG72714P-090

698-960/1710-2700 MHz 90 Degree Sector DAS Antenna - N-Female


ANT,PNL 700-2700MHz 14dBi 90°
Roll over image to zoom in
ANT,PNL 700-2700MHz 14dBi 90° ANT,PNL 700-2700MHz 14dBi 90° ANT,PNL 700-2700MHz 14dBi 90°
L-com Item # HG72714P-090

List Price$338.87
Your Price 1-9$338.87
10-24$311.76
25-99$284.65
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72714P-090 is a professional grade 90 degree sector panel antenna specifically designed for DAS (Distributed Antenna Systems). This outdoor all weather antenna helps wireless carriers to quickly increase capacity as well as deploy new spectrum in zoning challenged locations. The HG72714P-090 combines several different frequency bands to allow multi-user options. Applications for the HG72714P-090 include:
  • Densely populated urban areas
  • Educational campuses
  • Resorts and theme parks
  • Parks and nature centers
Rugged and Weatherproof

This antenna's construction features a durable UV resistant PVC radome for durability and aesthetics. Its mounting system features heavy-duty up/down tilt mounting brackets. This allows installation at various degrees of incline for easy alignment.

Single Antenna Feed

The HG72714P-090 features a single N-Female connector due to the antenna's internal combiner. This simplifies installation since only one coax cable is required to be sent to the antenna.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG72714P-090
ManufacturerL-com
UPC # (More)822335329430
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • All weather operation
  • Heavy duty steel mounting brackets
  • Integral N-Female connector
  • Internal combiner eliminates the need for separate coax cables for each frequency
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • IEEE 802.11b/g WiFi applications
  • LTE networks
Accessories for this product . . .

Similar Products

698-960/1710-2700 MHz 120 Degree Sectorial DAS Antenna - N-Female                                   698-960/1710-2700 MHz 120 Degree Sectorial DAS Antenna - N-Female
Your Price: $332.69
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 90 Degree Sector DAS Antenna - N-Female
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company