L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Sector Antennas  >  HG72710XP-065

698-960/1710-2700 MHz 65 Degree X-Polarized Sector DAS Antenna - N-Female


ANT,PNL 700-2700MHz 10dBi
Roll over image to zoom in
ANT,PNL 700-2700MHz 10dBi ANT,PNL 700-2700MHz 10dBi ANT,PNL 700-2700MHz 10dBi
L-com Item # HG72710XP-065

List Price$215.00
Your Price 1-9$215.00
10-24$197.80
25-99$180.60
100 +Call Us
Availability: 1/4/2018
Quantity  
 
The HyperLink HG72710XP-065 is a professional grade 65 degree cross polarized sector panel antenna specifically designed for DAS (Distributed Antenna Systems). This outdoor all weather antenna helps wireless carriers to quickly increase capacity as well as deploy new spectrum in zoning challenged locations. The HG72710XP-065 combines several different frequency bands to allow multi-user options. Applications include:
  • Densely populated urban areas
  • Educational campuses
  • Resorts and theme parks
  • Parks and nature centers
Cross Polarized - X-Pol

The HG72710XP-065 features two independent antennas with cross polarization. This feature doubles the wireless capacity over the same channels. The antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes these antennas ideal for polarization diversity systems.

Rugged and Weatherproof

This antenna's construction features a durable UV resistant PVC radome for durability and aesthetics. Its mounting system features heavy-duty up/down tilt mounting brackets. This allows installation at various degrees of incline for easy alignment.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG72710XP-065
ManufacturerL-com
UPC # (More)822335338807
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Dual cross polarized (X-Pol) in one antenna
  • All weather operation
  • Heavy duty steel mounting bracket with easy elevation and tilt adjustment
  • Dual polarity feed system - (2) N-Female connectors
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • IEEE 802.11b/g WiFi applications
  • LTE networks
Accessories for the 698-960/1710-2700 MHz 65 Degree X-Polarized Sector DAS Antenna - N-Female

N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female, Pigtail 4 ft 195-Series
N-Male to N-Female, Pigtail 4 ft 195-Series
Similar Products

698-960/1710-2700 MHz 120 Degree Sectorial DAS Antenna - N-Female                                   698-960/1710-2700 MHz 120 Degree Sectorial DAS Antenna - N-Female
Your Price: $323.00
Availability: 4 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 65 Degree X-Polarized Sector DAS Antenna - N-Female
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company