L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Sectorial Antennas  >  Sector 2.4 GHz DAS Series  >  HG72710XP-065

698-960/1710-2700 MHz 65 Degree X-Pol Sector DAS Antenna - N-Female


ANT,PNL 700-2700MHz 10dBi
Roll over image to zoom in
ANT,PNL 700-2700MHz 10dBi ANT,PNL 700-2700MHz 10dBi ANT,PNL 700-2700MHz 10dBi
L-com Item # HG72710XP-065

List Price$241.95
Your Price 1-9$241.95
10-24$222.59
25-99$203.24
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72710XP-065 is a professional grade 65 degree cross polarized sector panel antenna specifically designed for DAS (Distributed Antenna Systems). It is ideal for LPWAN/IoT/M2M applications inclduing LoRA, LTE-N, and nB-IoT. This outdoor all weather antenna helps wireless carriers to quickly increase capacity as well as deploy new spectrum in zoning challenged locations. The HG72710XP-065 combines several different frequency bands to allow multi-user options. Applications include:
  • Densely populated urban areas
  • Educational campuses
  • Resorts and theme parks
  • Parks and nature centers
Cross Polarized - X-Pol

The HG72710XP-065 features two independent antennas with cross polarization. This feature doubles the wireless capacity over the same channels. The antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes these antennas ideal for polarization diversity systems.

Rugged and Weatherproof

This antenna's construction features a durable UV resistant PVC radome for durability and aesthetics. Its mounting system features heavy-duty up/down tilt mounting brackets. This allows installation at various degrees of incline for easy alignment.

Click on the Downloads tab for additional information and complete specifications.



This item may be subject to an additional Tariff Surcharge of $36.29 (15%) each.


L-com Item #HG72710XP-065
ManufacturerL-com
UPC # (More)822335338807
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Dual cross polarized (X-Pol) in one antenna
  • All weather operation
  • Heavy duty steel mounting bracket with easy elevation and tilt adjustment
  • Dual polarity feed system - (2) N-Female connectors
Applications:
  • DAS (Distributed Antenna Systems)
  • Cellular networks
  • Public safety
  • IEEE 802.11b/g WiFi applications
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 65 Degree X-Pol Sector DAS Antenna - N-Female
© Infinite Electronics International, Inc.