L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Mobile Antennas  >  HG72703MGURW-RSP

698-960/1710-2700 MHz 3 dBi White Omni DAS Antenna w/Magnetic Base - RP-SMA Plug Connector


ANT,MAGMT 700-2700 MHz WHT RSP
Roll over image to zoom in
ANT,MAGMT 700-2700 MHz WHT RSP ANT,MAGMT 700-2700 MHz WHT RSP
L-com Item # HG72703MGURW-RSP

List Price$61.95
Your Price 1-9$61.95
10-24$56.99
25-99$52.04
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The Antenna

The antenna featured in this kit is the HyperLink HG72703UR-NMOW series. They are compact 3 dBi omnidirectional antennas specifically designed for DAS (Distributed Antenna Systems). The HG72703UR-NMOW combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications. Measuring only 3.8 inches long, the HG72703UR-NMOW series features an aesthetic ABS White plastic radome (also available in Black). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

Magnetic Mount

The magnetic mount included with this kit features a chrome base with a heavy-duty magnet to ensure positive mounting. It is well suited for mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles. A 10 foot high performance low-Loss 195 series cable is provided and multiple connector options are available.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG72703MGURW-RSP
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Compact size, white radome
  • Radome enclosed, ideal for outdoor use
  • Magnetic base with 10 foot high performance low-loss cable
  • Terminated with a RP-SMA Plug connector
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz, cellular and LTE networks
  • AWS (Advanced wireless services) band applications
  • PCS (Personal communications service) band applications
  • Mobile multipoint applications
Accessories for this product . . .

Similar Products

698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - RP-SMA Plug Connector          698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - RP-SMA Plug Connector
Your Price: $61.95
Availability: In Stock
More Info
698-960/1710-2700 MHz 3 dBi Black Omnidirectional Mobile DAS Antenna - NMO Connector                698-960/1710-2700 MHz 3 dBi Black Omnidirectional Mobile DAS Antenna - NMO Connector
Your Price: $39.14
Availability: In Stock
More Info
698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - N-Female Connector             698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - N-Female Connector
Your Price: $61.36
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 3 dBi White Omni DAS Antenna w/Magnetic Base - RP-SMA Plug Connector
© Infinite Electronics International, Inc.
an Infinite company