L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Omni Antennas  >  HG72703RDR-NM

698-960/1710-2700 MHz 3 dBi Compact Omni Directional DAS Antenna - N-Male


ANT,RUB DUCK 700-2700MHz 3dBi
Roll over image to zoom in
ANT,RUB DUCK 700-2700MHz 3dBi ANT,RUB DUCK 700-2700MHz 3dBi
L-com Item # HG72703RDR-NM

List Price$26.95
Your Price 1-9$26.95
10-24$24.79
25-99$22.64
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72703RDR-NM series is a compact 3 dBi omni-directional antenna specifically designed for DAS (Distributed Antenna Systems). The HG72703RDR-NM combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications.

Measuring only 7.07 inches long, the HG72703RDR-NM features a rugged ABS plastic blade style radome with a rigid/fixed type N-Male connector. It is designed for indoor as well as outdoor use. Sold separately, fixed and magnetic mounts are also available from L-com.

For additional information and complete specifications, click on the Data Sheet link in the Downloads section.



L-com Item #HG72703RDR-NM
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Compact size
  • Rugged ABS radome, ideal for outdoor use
  • Rigid Type N-Male connector
  • Optional fixed and magnetic mounts available
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz, cellular and LTE networks
  • AWS (Advanced wireless services) band applications
  • PCS (Personal communications service) band applications
  • Mobile multipoint applications
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 3 dBi Compact Omni Directional DAS Antenna - N-Male
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company