L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Mobile Antennas  >  HG72703UR-NMOB

698-960/1710-2700 MHz 3 dBi Black Omnidirectional Mobile DAS Antenna - NMO Connector


ANT,OMNI 700-2700MHz 3dBi BLK
Roll over image to zoom in
ANT,OMNI 700-2700MHz 3dBi BLK ANT,OMNI 700-2700MHz 3dBi BLK
L-com Item # HG72703UR-NMOB

List Price$40.79
Your Price 1-9$40.79
10-24$37.53
25-99$34.26
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG72703UR-NMOB is a compact 3 dBi omnidirectional antenna specifically designed for DAS (Distributed Antenna Systems). The HG72703UR-NMOB combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications. This antenna supports WPLAN/IoT/M2M applications.

Measuring only 3.8 inches long, the HG72703UR-NMOB features an aesthetic black ABS plastic radome (also available in white). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important. Sold separately, fixed as well as magnetic NMO mounts are also available from L-com.

Click on Downloads tab for additional information and complete specifications.



L-com Item #HG72703UR-NMOB
ManufacturerL-com
UPC # (More)822335364752
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Compact size
  • Black radome enclosed, ideal for outdoor use
  • TAD/NMO mounting
  • Fixed or magnetic mounts available
Applications:
  • DAS (Distributed Antenna Systems)
  • Cellular and LTE networks
  • Public safety
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • Mobile applications
Accessories for this product . . .

Similar Products

698-960/1710-2700 MHz 3 dBi White Omnidirectional Mobile DAS Antenna - NMO Connector                698-960/1710-2700 MHz 3 dBi White Omnidirectional Mobile DAS Antenna - NMO Connector
Your Price: $41.18
Availability: In Stock
More Info
698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - RP-SMA Plug Connector          698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - RP-SMA Plug Connector
Your Price: $64.56
Availability: In Stock
More Info
698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - N-Male Connector               698-960/1710-2700 MHz 3 dBi Black Omni DAS Antenna w/Magnetic Base - N-Male Connector
Your Price: $63.33
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 3 dBi Black Omnidirectional Mobile DAS Antenna - NMO Connector
© Infinite Electronics International, Inc.