L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Ceiling Mount Antennas  >  HG72704CU-NF

698-960/1710-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - N-Female


ANT,CEILING 700-2700MHz 4dBi
Roll over image to zoom in
ANT,CEILING 700-2700MHz 4dBi ANT,CEILING 700-2700MHz 4dBi
L-com Item # HG72704CU-NF

List Price$31.00
Your Price 1-9$31.00
10-24$29.14
25-99$27.28
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink Model HG72704CU-NF is a high performance omni-directional ceiling mount antenna specifically designed for DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. The Multi-Band design of this omni antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

The aesthetically pleasing design of this antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 11/16" hole in a solid or suspended ceiling up to 1" thick. This antenna features a 12 inch coax lead terminated with an N-Female connector. Special order connectors are also available.

See data sheet for additional information and complete specifications.



L-com Item #HG72704CU-NF
ManufacturerL-com
UPC # (More)822335346932
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Attractive unobtrusive radome design
  • Easily mounts to ceiling tiles
  • 12 inch coax lead with Type N-Female connector
  • 9 inch coax lead
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • LTE networks
  • IEEE 802.11b/g applications
Accessories for the 698-960/1710-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - N-Female

N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
N-Male to N-Female, Pigtail 10 ft 195-Series
N-Male to N-Female, Pigtail 10 ft 195-Series
Similar Products

700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - RP-TNC Plug                                        700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - RP-TNC Plug
Your Price: $31.00
Availability: 2 Days
More Info
700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - RP-SMA Plug                                        700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - RP-SMA Plug
Your Price: $31.00
Availability: 2 Days
More Info
700-2700/4900-6000 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female                           700-2700/4900-6000 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female
Your Price: $75.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - N-Female
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company