L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Sectorial Antennas  >  Sector 2.4 GHz DAS Series  >  HG72712P-120

698-960/1710-2700 MHz 120 Degree DAS Sector Antenna - N-Female


ANT,PNL 700-2700MHz 12dB 120°
Roll over image to zoom in
ANT,PNL 700-2700MHz 12dB 120° ANT,PNL 700-2700MHz 12dB 120° ANT,PNL 700-2700MHz 12dB 120°
L-com Item # HG72712P-120

List Price$359.79
Your Price 1-9$359.79
10-24$331.01
25-99$302.22
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72712P-120 is a professional grade 120 degree sector panel antenna specifically designed for DAS (Distributed Antenna Systems). It is ideal for LPWAN/IoT/M2M apllications including LoRA, LTE-M, and nB-IoT.This outdoor all weather antenna helps wireless carriers to quickly increase capacity as well as deploy new spectrum in zoning challenged locations. The HG72712P-120 combines several different frequency bands to allow multi-user options. Applications for the HG72712P-120 include:
  • Densely populated urban areas
  • Educational campuses
  • Resorts and theme parks
  • Parks and nature centers
Rugged and Weatherproof

This antenna's construction features a durable UV resistant PVC radome for durability and aesthetics. Its mounting system features heavy-duty up/down tilt mounting brackets. This allows installation at various degrees of incline for easy alignment.

Single Antenna Feed

The HG72712P-120 features a single N-Female connector due to the antenna's internal combiner. This simplifies installation since only one coax cable is required to be sent to the antenna.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG72712P-120
ManufacturerL-com
UPC # (More)822335364066
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • All weather operation
  • Heavy duty steel mounting brackets
  • Integral N-Female connector
  • Internal combiner eliminates the need for separate coax cables for each frequency
Applications:
  • DAS (Distributed Antenna Systems)
  • Cellular networks
  • Public safety
  • IEEE 802.11b/g WiFi applications
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
Accessories for this product . . .

Similar Products

698-960/1710-2700 MHz 90 Degree Sector DAS Antenna - N-Female                                       698-960/1710-2700 MHz 90 Degree Sector DAS Antenna - N-Female
Your Price: $373.85
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 120 Degree DAS Sector Antenna - N-Female
© Infinite Electronics International, Inc.