L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  900 MHz Antennas  >  900 MHz Broadband/DAS Antennas  >  900 MHz Broadband  >  HG72710LP-NF

698-960/1710-2700 MHz 10 dBi Log Periodic Antenna - N-Female


ANT,LOG PER 700-2700MHz 10dBi
Roll over image to zoom in
ANT,LOG PER 700-2700MHz 10dBi ANT,LOG PER 700-2700MHz 10dBi
L-com Item # HG72710LP-NF

List Price$82.16
Your Price 1-9$82.16
10-24$77.23
25-99$72.30
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72710LP-NF is a high performance wide band log periodic antenna designed to operate from 698-960 MHz and 1710-2700 MHz. This Wideband design eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications where wide coverage is desired.

The HG72710LP-NF is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute Cellular and WiFi signals throughout a building or area. It is also suited for directional and multipoint IEEE 802.11b/g/n wireless LANs, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. It is ideal for LPWAN/IoT/M2M apllications such as LoRA, LTE-M and NB-IoT. The broadband characteristics of the antenna enable it to operate over a very wide frequency range. This antenna features 9/10 dBi of gain and a 56°/45° vertical beam width.

The internal components of this antenna are enclosed within a UV-stable white ABS radome for all-weather operation. It is supplied with a tilt and swivel mast mount kit.

For additional information and complete sepcifications, click on the Data Sheet link in the Downloads tab.



L-com Item #HG72710LP-NF
ManufacturerL-com
UPC # (More)822335368910
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Weatherproof ABS
  • Internal combiner eliminated the need for separate coax cables for each frequency
  • Supplied with tilt and swivel mast bracket
Applications:
  • DAS (Distributed Antenna Systems)
  • Cellular networks
  • Public safety
  • IEEE 802.11b/g WiFi applications
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700 MHz 10 dBi Log Periodic Antenna - N-Female
© Infinite Electronics International, Inc.