L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Ceiling Mount Antennas  >  HG75805CUPR-NF

698-960/1710-2700/4900-6000 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female


ANT,CEILING 700-6000MHz 2/5dBi
Roll over image to zoom in
ANT,CEILING 700-6000MHz 2/5dBi ANT,CEILING 700-6000MHz 2/5dBi ANT,CEILING 700-6000MHz 2/5dBi
L-com Item # HG75805CUPR-NF

List Price$75.00
Your Price 1-9$75.00
10-24$69.00
25-99$63.00
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG75805CUPR-NF is a low PIM high performance omni-directional ceiling mount antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. The Ultra-Wide Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

Complete WiFi Coverage

The HG75805CUPR-NF is designed to provide complete WiFi coverage from 2400 MHz to 6000 MHz and is compatible with IEEE 802.11a/b/g/n as well as 802.11ac networks. This adds an additional level of wireless coverage rather than using just the 2.4 GHz 802.11b/g bands. In addition, this antenna can operate in the 4.9 GHz band which is typically used with public safety services such as police and first responders. This along with the HG75805CUPR-NF coverage of the cellular/LTE bands makes this antenna ideal for in-building DAS applications.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-153 dBc, the HG75805CU-PR helps meets the most demanding PIM requirements for LTE/4G bands.

The aesthetically pleasing design of this omni antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 11/16" hole in a solid or suspended ceiling up to 1" thick. This antenna features a 13.7 inch coax lead terminated with an N-Female connector. Special order connectors are also available.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #HG75805CUPR-NF
ManufacturerL-com
UPC # (More)822335368903
RoHS StatusNot Compliant At This Time (More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Low Passive InterModulation (PIM) rated
  • Attractive unobtrusive radome design
  • Easily mounts to ceiling tiles
  • Full WiFi coverage from 2.4 GHz to 5 GHz
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • In-building wireless networks and LTE networks
  • IEEE 802.11a, 802.11b/g, 802.11n and 802.11ac applications
Accessories for the 698-960/1710-2700/4900-6000 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female

Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
Coax Adapter, Type-N Male / Female, Low PIM
Coax Adapter, Type-N Male / Female, Low PIM
Similar Products

700-2700 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female Connector                           700-2700 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female Connector
Your Price: $60.00
Availability: In Stock
More Info
700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - N-Female                                           700-2700 MHz 3/4 dBi Ceiling Mount DAS Antenna - N-Female
Your Price: $31.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2700/4900-6000 MHz Low PIM Rated Ceiling Mount DAS Antenna - N-Female
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company