L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  380-6000 MHz DAS Antennas  >  DAS Omni Antennas  >  HG72107U-PRO

698-960/1710-2170 MHz 4/7 dBi Omni Directional DAS Antenna - N-Female


ANT,OMNI 700-2100MHz 7dBi
Roll over image to zoom in
ANT,OMNI 700-2100MHz 7dBi ANT,OMNI 700-2100MHz 7dBi
L-com Item # HG72107U-PRO

List Price$166.87
Your Price 1-9$166.87
10-24$153.52
25-99$140.17
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG72107U-PRO is a professional grade omni-directional antenna specifically designed for DAS (Distributed Antenna Systems). It is ideal for LPWAN/IoT/M2M applications inclluding LoRA, LTE-M, and NB-IoT. This outdoor all weather antenna helps wireless carriers to quickly increase capacity as well as deploy new spectrum in zoning challenged locations. The HG72107U-PRO combines several different frequency bands to allow multi-user options.

Rugged and Weatherproof

This antenna's construction features a durable fiberglass radome for durability and aesthetics. Its mounting system features twin heavy-duty mounting brackets and U-Bolts for superior strength. The thick brass elements provide long life in hostile environments.

Single Antenna Feed

The HG72107U-PRO features a single N-Female connector due to the antenna's internal combiner. This simplifies installation since only one coax cable is required to be sent to the antenna.

See data sheet for additional information and complete specifications.



L-com Item #HG72107U-PRO
ManufacturerL-com
UPC # (More)822335342262
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • All weather operation
  • Heavy duty steel mounting brackets
  • Integral N-Female connector
  • Internal combiner eliminates the need for separate coax cables for each frequency
Applications:
  • DAS (Distributed Antenna Systems)
  • Cellular networks
  • Public safety
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • 802.11 applications
Accessories for the 698-960/1710-2170 MHz 4/7 dBi Omni Directional DAS Antenna - N-Female

N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
N-Male to N-Female Bulkhead 0-3 GHz 90 V Lightning Protector
N-Male to N-Female, Pigtail 4 ft 195-Series
N-Male to N-Female, Pigtail 4 ft 195-Series
Similar Products

698-960/1710-2700 MHz 3 dBi Black Omnidirectional Mobile DAS Antenna - NMO Connector                698-960/1710-2700 MHz 3 dBi Black Omnidirectional Mobile DAS Antenna - NMO Connector
Your Price: $40.79
Availability: In Stock
More Info
698-960/1710-2700 MHz 3/4 dBi Omni Directional DAS Antenna - N-Female                               698-960/1710-2700 MHz 3/4 dBi Omni Directional DAS Antenna - N-Female
Your Price: $52.59
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 698-960/1710-2170 MHz 4/7 dBi Omni Directional DAS Antenna - N-Female
© Infinite Electronics International, Inc.