Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  5.8 GHz WiFi Antennas  >  5.8 GHz Dish Antennas  >  Dish 5.8 GHz  >  HG5829D

5.8 GHz 29 dBi ISM / UNII Band Solid Parabolic Dish Antenna


5.8 GHz 29 dBi ISM / UNII Band Solid Parabolic Dish Antenna

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HG5829D

List Price
$170.00
Your Price 1-9$170.00
10-24$156.40
25-99$142.80
100-249$129.20
250-499$115.60
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The HyperGain 5.8GHz High-Performance Parabolic Dish WiFi Antenna is ideal for directional 5.8GHz ISM / UNII band applications. It features 29 dBi with a 6° beam-width. This antenna can be oriented for either vertical or horizontal polarization.

Rugged and Weatherproof
The reflector dish of these antennas are constructed from high quality aluminum which gives them superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. The small diameter of the dish helps minimize wind loading.

These antennas are supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 30°.

Radome Cover Kits
HyperGain Radome Covers are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.


L-com Item #HG5829D
ManufacturerL-com
UPC # (More)822335075979
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 29 dBi
  • All weather operation
  • Aluminum reflector dish
  • UV Stable light gray polymer finish
  • Includes tilt and swivel mast mount kit
Applications:
  • 5.8GHz UNII applications
  • 5.8GHz ISM applications
  • 5.8GHz Wireless LAN systems
  • Point to Point, Point to Multi-point System
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems

Specifications

ModelHG5829D
Frequency 5725-5850 MHz
Gain 29 dBi
PolarizationHorizontal or Vertical
Horizontal Beam Width
Vertical Beam Width
Front to Back Ratio35 dB
Impedance 50 Ohm
Max. Input Power 100 Watts
VSWR < 1.5:1 avg.
Weight 13.2 lbs. (6 kg)
Diameter23.6 in. (600 mm)
Mounting1.5" (38mm) to 3" (76mm) dia. masts
Operating Temperature-40° C to 85° C
(-40° F to 185° F)
Lightning ProtectionDC Short
ConnectorN-Female
RoHS Compliant Yes
Radome Cover Part NumberHGR-06

Wind Loading Data

Model: HG5829D
Wind Speed
(MPH)
Loading
With Radome
100113 lb.75 lb.
125177 lb.116 lb.

RF Antenna Patterns


Accessories for the 5.8 GHz 29 dBi ISM / UNII Band Solid Parabolic Dish Antenna

600mm Diameter Radome Cover for Parabolic Dish Antennas
600mm Diameter Radome Cover for Parabolic Dish Antennas
2-Way 5.8 GHz Signal Splitter N-Female Connectors
2-Way 5.8 GHz Signal Splitter N-Female Connectors
Similar Products

5.8 GHz 29 dBi Die Cast Aluminum Reflector Grid Antenna - 5-Pack                                    5.8 GHz 29 dBi Die Cast Aluminum Reflector Grid Antenna - 5-Pack
Your Price: $300.00
Availability: In Stock
More Info
5.8 GHz 32.5 dBi ISM / UNII Band Solid Parabolic Dish Antenna                                       5.8 GHz 32.5 dBi ISM / UNII Band Solid Parabolic Dish Antenna
Your Price: $250.00
Availability: In Stock
More Info
5.8 GHz ISM / UNII Band 17 dBi Backfire Wireless LAN Antenna                                        5.8 GHz ISM / UNII Band 17 dBi Backfire Wireless LAN Antenna
Your Price: $41.99
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845