L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Antennas  >  5 GHz WiFi Antennas  >  5 GHz Grid Antennas  >  EG Series 5 GHz Grid Antennas  >  HG5829EG

5.8 GHz 29 dBi Die Cast Aluminum Reflector Grid Antenna


ANT,GRID 5.8GHz 29dBi
Roll over image to zoom in
ANT,GRID 5.8GHz 29dBi ANT,GRID 5.8GHz 29dBi ANT,GRID 5.8GHz 29dBi
L-com Item # HG5829EG

List Price$79.11
Your Price 1-9$79.11
10-24$72.78
25-99$66.45
100 +Call Us
Availability: Call Us
Quantity  
 
The Hyperlink HG5829EG High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.8GHz ISM and UNII band applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

The construction of this antenna features a rustproof cast aluminum reflector grid for superior strength and lightweight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

This antenna is supplied with a 60-degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0° to 60°.

The HG5829EG is also available in a 5-Pack, see HG5829EG-5PK

For additional information and complete specifications, click on data sheet link below.



L-com Item #HG5829EG
ManufacturerL-com
UPC # (More)822335305427
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Superior Performance
  • UV Stable Light Gray Powder Coat Finish
  • All Weather Operation
  • Light weight cast aluminum construction
  • Two piece design
Applications:
  • 5.8 GHz UNII and ISM Applications
  • 5.8 GHz 802.11a/n Wireless LAN Systems
  • Long-Range Directional Applications
  • Point to Point, Point to Multi-point Systems
  • Wireless Bridges and Backhaul Applications
Similar Products

5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack                                     5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack
Your Price: $286.97
Availability: In Stock
More Info
5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna                                             5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna
Your Price: $62.88
Availability: In Stock
More Info
5.8 GHz 23 dBi Die Cast Aluminum Reflector Grid Antenna                                             5.8 GHz 23 dBi Die Cast Aluminum Reflector Grid Antenna
Your Price: $57.96
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 5.8 GHz 29 dBi Die Cast Aluminum Reflector Grid Antenna
© Infinite Electronics International, Inc.
an Infinite company