L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Wednesday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Antennas  >  5 GHz WiFi Antennas  >  5 GHz Grid Antennas  >  EG Series 5 GHz Grid Antennas  >  HG5822EG-5PK

5.8 GHz 23 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack


ANT,GRID 5.8GHz 22dBi
Roll over image to zoom in
ANT,GRID 5.8GHz 22dBi ANT,GRID 5.8GHz 22dBi ANT,GRID 5.8GHz 22dBi
L-com Item # HG5822EG-5PK

List Price$249.90
Your Price 1-9$249.90
10-24$229.91
25-99$209.92
100 +Call Us
Availability: 7/23/2018
Quantity  
 
The HyperLink HG5822EG High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.8 GHz 802.11a/n applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

The antennas' construction features a die cast aluminum reflector grid for superior strength and light weight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

This antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0° to 60°.

For additional information and complete specifications, click on the Data Sheet in the downloads tab.



L-com Item #HG5822EG-5PK
ManufacturerL-com
UPC # (More)822335152298
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Superior Performance
  • UV Stable Light Gray Powder Coat Finish
  • All Weather Operation
  • Light weight cast aluminum construction
  • Two piece design
Applications:
  • 5.8 GHz 802.11a/n Wireless LAN Systems
  • 5.8 GHz UNII and ISM Applications
  • Long-Range Directional Applications
  • Point to Point, Point to Multi-point Systems
  • Wireless Bridges and Backhaul Applications
Similar Products

5.8 GHz 23 dBi Die Cast Aluminum Reflector Grid Antenna                                             5.8 GHz 23 dBi Die Cast Aluminum Reflector Grid Antenna
Your Price: $55.62
Availability: In Stock
More Info
5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack                                     5.8 GHz 27 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack
Your Price: $275.40
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 5.8 GHz 23 dBi Die Cast Aluminum Reflector Grid Antenna, 5-Pack
© Infinite Electronics International, Inc.
an Infinite company