Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  5.8 GHz WiFi Antennas  >  5.8 GHz Patch Antennas  >  Patch 5.8 GHz  >  HG5819P

5.8 GHz 19 dBi Flat Patch Antenna - Integral N-Female Connector

   Features
  • Light weight, compact size
  • Heavy-duty radome, all weather operation
  • DC Short lightning protection
  • Integral N-Female connector
  • Includes tilt and swivel mast mount
5.8 GHz 19 dBi Flat Patch Antenna - Integral N-Female Connector
Click image to zoom Click image(s) to zoom
List Price 
$49.99
Your Price1-9$49.99
10-24$47.99
25-99$45.99
100-249$43.99
250-499$41.99
Quantity  
Availability: Expected
7/22/2013


 

This heavy duty compact flat panel WiFi antenna is ideal for 5.8GHz UNII & ISM Band applications. The antenna measures 12.40" (315mm) square and combines 19 dBi gain with broad coverage. It is suitable for both indoor and outdoor applications.

Rugged and Weatherproof

This WiFi antenna features a heavy-duty UV-stable white fiberglass radome for all-weather operation. The HG5819P antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be installed for vertical or horizontal polarization.

   Details
L-com Item #HG5819P
ManufacturerL-com
UPC # (More)822335076174
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 5.8GHz UNII applications
  • 5.8GHz ISM applications
  • 5.8GHz Wireless LAN systems
  • WiFi
  • Wireless Video Systems
Datasheets
Diagram
User Manual
Catalog Page
2D Drawing (.pdf)

Accessories for the 5.8 GHz 19 dBi Flat Patch Antenna - Integral N-Female Connector
3 Watt 5.8 GHz Outdoor 802.11a Bi-Directional Amplifiers
3 Watt 5.8 GHz Outdoor 802.11a Bi-Directional Amplifiers
4-Way 5.8 GHz Signal Splitter/Signal Combiner
4-Way 5.8 GHz Signal Splitter/Signal Combiner
Outdoor Diplexer for 2.4 GHz / 5 GHz Wireless LAN Systems
Outdoor Diplexer for 2.4 GHz / 5 GHz Wireless LAN Systems

Customers who bought the 5.8 GHz 19 dBi Flat Patch Antenna - Integral N-Female Connector product also bought . . .
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 10.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 10.0 ft
N-Male to N-Male 600 Series Assembly 25.0 ft
N-Male to N-Male 600 Series Assembly 25.0 ft
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
RP-SMA Jack Crimp for RG58,195-Series Cable
RP-SMA Jack Crimp for RG58,195-Series Cable
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 5.8 GHz 19 dBi Flat Patch Antenna - Integral N-Female Connector
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845