L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  5 GHz WiFi Antennas  >  5 GHz Dish Antennas  >  DP Series Dish Antennas  >  HG5158DP-29D

5.1-5.8 GHz 28.5 dBi Dual Polarity/X-Polarity Parabolic Dish Antenna


ANT,Dish 5.1-5.8GHz 28.5dBi
Roll over image to zoom in
ANT,Dish 5.1-5.8GHz 28.5dBi ANT,Dish 5.1-5.8GHz 28.5dBi ANT,Dish 5.1-5.8GHz 28.5dBi
L-com Item # HG5158DP-29D

List Price$171.55
Your Price 1-9$171.55
10-24$161.26
25-99$150.96
100 +Call Us
Availability: 8/8/2016
Quantity  
 
The HyperGain model HG5158DP-29D is a high performance broadband dual polarized solid dish antenna. Because of its' superb electrical performance and mechanical stability, the parabolic dish antenna can be used in a wide variety of high performance 5 GHz range (5.1/5.3/5.4/5.8GHz) wireless applications. The wide band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. This antenna features 28.5 dBi of gain with a 5° horizontal beam-width and 5° vertical beam-width.

Adjustable Dual Polarity Feed Horn System

The HG5158DP-29D features an adjustable dual polarity feed horn system which allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°). It is fed via two N-Female connectors, one for each polarized signals. This feature makes it ideal for MIMO/802.11n and polarization diversity systems.

Rugged and Weatherproof

The reflector dish of these antennas are constructed from high quality aluminum which gives them superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. The small diameter of the dish helps minimize wind loading.

Radome Cover Kits

HyperLink Radome Covers (Optional) are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.

For additional information and complete specifications, click on Data Sheet link in the Downloads sections.



L-com Item #HG5158DP-29D
ManufacturerL-com
UPC # (More)822335142749
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Adjustable dual polarity feed horn system allows the antenna to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°)
  • Dual polarity feed system - (2) N-Female connectors
  • Aluminum reflector dish
  • UV Stable light gray polymer finish
  • Includes tilt and swivel mast mount kit
Applications:
  • 5.1-5.8 GHz Outdoor Wireless LAN systems
  • Supports 1x2 and 2x2 MIMO AP/Routers
  • IEEE 802.11a and 802.11n applications
  • Point to Point, Point to Multi-point Systems & Wireless Bridges
  • Backhaul Applications & 5.8 GHz Wireless Video Systems
Accessories for the 5.1-5.8 GHz 28.5 dBi Dual Polarity/X-Polarity Parabolic Dish Antenna

Ubiquiti® RocketM2/M5 Mounting Kit
Ubiquiti® RocketM2/M5 Mounting Kit
600mm Diameter Radome Cover for Parabolic Dish Antennas
600mm Diameter Radome Cover for Parabolic Dish Antennas
2-Way 5.8 GHz Signal Splitter N-Female Connectors
2-Way 5.8 GHz Signal Splitter N-Female Connectors
Similar Products

5.1 GHz to 5.8 GHz 28 dBi Broadband Parabolic Dish  Antenna                                         5.1 GHz to 5.8 GHz 28 dBi Broadband Parabolic Dish Antenna
Your Price: $197.55
Availability: In Stock
More Info
5.1-5.8 GHz 32 dBi Dual Polarity/X-Polarity Parabolic Dish Antenna                                  5.1-5.8 GHz 32 dBi Dual Polarity/X-Polarity Parabolic Dish Antenna
Your Price: $301.55
Availability: In Stock
More Info
5.1 GHz to 5.8 GHz 23 dBi Broadband Parabolic Dish  Antenna                                         5.1 GHz to 5.8 GHz 23 dBi Broadband Parabolic Dish Antenna
Your Price: $161.15
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 5.1-5.8 GHz 28.5 dBi Dual Polarity/X-Polarity Parabolic Dish Antenna
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845