L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  Antenna/Radio Kits  >  ARK Antenna Kits w/Rocket Mt  >  ARK5158DP-13U-0

5 GHz 13 dBi Dual Polarized Omni Antenna w/Ubiquiti® RocketM5 Mounting Kit


ANT,RAD MNT KIT HG5158DP-13U
Roll over image to zoom in
ANT,RAD MNT KIT HG5158DP-13U ANT,RAD MNT KIT HG5158DP-13U ANT,RAD MNT KIT HG5158DP-13U
L-com Item # ARK5158DP-13U-0

List Price$225.49
Your Price 1-9$225.49
10-24$211.96
25-99$198.43
100 +Call Us
Availability: Call Us
Quantity  
 
L-com's ARK5158DP-13U-0 features HyperLink's HG5158DP-13U 5 GHz dual polarized 13 dBi omni-directional antenna. Included with each antenna is a unique mounting bracket that allows the Ubiquiti® RocketM5 radio to be attached directly to the antenna. Also included are a pair of 195-series low-loss cable assemblies to connect the RocketM5 to the antenna. Customers can enjoy the cost saving of these kits compared to purchasing an Ubiquiti® antenna to use with the RocketM5 radio.

The ARK5158DP-13U-0 Kit includes:
  • (1) HG5158DP-13U Dual Polarized 5 GHz 13 dBi Omni-Directional MIMO Antenna
  • (1) Ubiquiti® RocketM5 Mounting Bracket
  • (2) CA-RSPNMA002 2 Foot N-Male to RP-SMA Plug CA-195 Series Cable Assembly
Note: The Ubiquiti® RocketM5 radio is sold separately.

For additional information and complete antenna specification, click on the data sheet in the Downloads tab.



L-com Item #ARK5158DP-13U-0
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Cost savings compared to purchasing an Ubiquiti® anternna to use with the RocketM5 radio
  • Features HyperLink's HG5158DP-10U dual polarized 5 GHz 13 dBi omni antenna
  • Kit includes a RocketM5 mounting bracket and two 195-series 2 foot cable assemblies
Applications:
  • Wireless Internet Providers and ISPs
  • Campus and Academic Installations
  • Municipal and Government Installations
  • High Power, Long Range Point to Point applications
  • Disaster recovery and rapid deployment applications
Accessories for this product . . .

Similar Products

5.1-5.8 GHz 13 dBi Dual Polarity Omnidirectional Antenna - N-Female Connectors                      5.1-5.8 GHz 13 dBi Dual Polarity Omnidirectional Antenna - N-Female Connectors
Your Price: $212.57
Availability: In Stock
More Info
5.1 to 5.8 GHz 6 dBi Omnidirectional UP Series Antenna - N-Female Connector                         5.1 to 5.8 GHz 6 dBi Omnidirectional UP Series Antenna - N-Female Connector
Your Price: $57.96
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 5 GHz 13 dBi Dual Polarized Omni Antenna w/Ubiquiti® RocketM5 Mounting Kit
© Infinite Electronics International, Inc.