L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  4.9 GHz Antennas  >  4.9 GHz Omni Antennas  >  Omni 4.9 GHz HGV-Series  >  HGV-4907U

4.9 GHz 7 dBi Omnidirectional Wireless LAN WiFi Antenna


ANT,Omni 4.9GHz 7dBi
Roll over image to zoom in
ANT,Omni 4.9GHz 7dBi ANT,Omni 4.9GHz 7dBi ANT,Omni 4.9GHz 7dBi
L-com Item # HGV-4907U

List Price$131.95
Your Price 1-9$131.95
10-24$124.03
25-99$116.12
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Homeland Security and Public Safety Programs
Hyperlink's new product line of high quality antennas for the 4940-4990 MHz band (4.9 GHz) offer cost effective solutions designed to meet the applications of Homeland Security and the Public Safety Program in the U.S. Launched by the Homeland Security administration, the Public Safety Program is a project meant to develop an improved communication network by providing bandwidth for high concentrations of users in localized areas for the security forces of police departments, fire departments, security services, etc.

High Performance

The HyperLink HGV-4907U is a high performance omnidirectional WiFi antenna. This compact and lightweight antenna is ideally suited for multipoint and mobile applications where high gain and wide coverage is desired.

All Weather Operation

Constructed for all weather operation, the HGV-4907U features a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-4907U to be mounted in up or down positions.

Versatile and Economical

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with these antennas is the mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

For additional information and complete specifications, click on data sheet link below.



This item may be subject to an additional Tariff Surcharge of $19.79 (15%) each.


L-com Item #HGV-4907U
ManufacturerL-com
UPC # (More)822335305496
Features:
  • Light weight, all weather operation
  • Integral N-Female connector & optional antenna mounts available
  • Compact, lightweight design
  • Vented end cap and drain holes in base
  • 7 dBi Gain
Applications:
  • Homeland Security
  • Public Safety Services: Fire, Police, Security
  • Rapid Deployment Installations
  • Large Scale WLL
  • Personal Area Network (PAN)
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 4.9 GHz 7 dBi Omnidirectional Wireless LAN WiFi Antenna
© Infinite Electronics International, Inc.