L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas  >  MIMO Sector Antenna  >  DP Series  >  HG4958-17DP-090

4.9-5.8 GHz 90° 17 dBi Dual Polarized / Dual Feed MIMO Sector Antenna


ANT,PANEL 4.9-5.8GHz 17dBi
Roll over image to zoom in
ANT,PANEL 4.9-5.8GHz 17dBi ANT,PANEL 4.9-5.8GHz 17dBi ANT,PANEL 4.9-5.8GHz 17dBi ANT,PANEL 4.9-5.8GHz 17dBi
L-com Item # HG4958-17DP-090

List Price$135.05
Your Price 1-9$135.05
10-24$129.65
25-99$124.25
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG4958-17DP-090 Sectorial Panel Antenna combines vertical and horizontal polarization with high gain over a broadband frequency in a single enclosure. It is a professional quality cell-site antenna designed primarily for MIMO point-to-multipoint base station applications in the 4.9 GHz to 5.8GHz frequency bands.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG4958-17DP-090 antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

This antenna makes an ideal alternative to the Ubiquiti AirMax Sector 5G-17-90 antenna.

For additional information and complete specifications, click on data sheet link below.



This item may be subject to an additional Tariff Surcharge of $20.26 (15%) each.


L-com Item #HG4958-17DP-090
ManufacturerL-com
UPC # (More)822335130371
Features:
  • MIMO - Multiple-Input and Multiple-Output
  • Dual Polarity feed system in single enclosure
  • Two integral N-Female connectors
  • Includes stainless steel mounting hardware
  • UV-resistant radome for all-weather operation
Applications:
  • 4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • MIMO PtMP 1x2, 2x2 base station
  • Supports IEEE 802.11 a/n applications
  • Homeland Security and Public Safety band
  • WiMAX, WISP, WiFi, Mobile Communication, Cell-site
Accessories for the 4.9-5.8 GHz 90° 17 dBi Dual Polarized / Dual Feed MIMO Sector Antenna

Ubiquiti® RocketM2/M5 Mounting Kit
Ubiquiti® RocketM2/M5 Mounting Kit
Similar Products

5 GHz 17 dBi Dual Polarized 90° Sector Antenna w/Ubiquiti® RocketM5 Mounting Kit                    5 GHz 17 dBi Dual Polarized 90° Sector Antenna w/Ubiquiti® RocketM5 Mounting Kit
Your Price: $142.43
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 4.9-5.8 GHz 90° 17 dBi Dual Polarized / Dual Feed MIMO Sector Antenna
© Infinite Electronics International, Inc.