L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  4.9 GHz Antennas  >  4.9-5.8 GHz Panel Antennas  >  Sectorial 4.9-5.8 GHz  >  HG5813DP-180

4.9-5.8 GHz 180 Degree Dual Polarity 13 dBi Sector Antenna


ANT,PANEL 5GHz 13dBi 180°
Roll over image to zoom in
ANT,PANEL 5GHz 13dBi 180° ANT,PANEL 5GHz 13dBi 180° ANT,PANEL 5GHz 13dBi 180° ANT,PANEL 5GHz 13dBi 180°
L-com Item # HG5813DP-180

List Price$438.86
Your Price 1-9$438.86
10-24$403.75
25-99$368.64
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG5813DP-180 Sectorial Panel Antenna combines vertical and horizontal polarization with high gain over a broadband frequency in a single enclosure. It is a professional quality cell-site antenna designed primarily for MIMO point-to-multipoint base station applications in the 4.9 GHz to 5.8 GHz frequency bands. The HG5813DP-180 stands out from the competition since they are true 180 degree dual polarized sector antennas which feature patent pending technology.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG5813DP-180 antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

For additional information and complete specifications, click on the data sheet in the Downloads tab.



L-com Item #HG5813DP-180
ManufacturerL-com
UPC # (More)822335368484
Features:
  • 180 degree dual polarized sector - patent pending technology
  • MIMO - Multiple-Input and Multiple-Output
  • Dual polarity feed system - two integral N-Female connectors
  • Includes stainless steel mounting hardware
  • UV-resistant radome for all-weather operation
Applications:
  • 4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • MIMO PtMP 1x2, 2x2 base station
  • Supports IEEE 802.11 a/n applications
  • Homeland Security and Public Safety band
  • WiMAX, WISP, WiFi, Mobile Communication, Cell-site
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 4.9-5.8 GHz 180 Degree Dual Polarity 13 dBi Sector Antenna
© Infinite Electronics International, Inc.