L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  400 MHz Antennas  >  400 MHz Omni Directional Antennas

400 MHz Antennas

L-com’s HyperLink brand 400 MHz Omni Directional Antennas are ideally suited for multipoint, SCADA, UHF Business Band, General Mobile Radio Service, Family Radio Service 2-way "walkie-talkies" and public safety band applications where high gain and wide coverage are required. Our 400 MHz Antennas are available in 410 MHz to 490 MHz frequency ranges.


Show Descriptions     Show Matrix 
410-430 MHz  9dBi Omni Antenna 410-430 MHz 9dBi Omni Antenna
430-450 MHz  9dBi Omni Antenna 430-450 MHz 9dBi Omni Antenna
450-470 MHz  9dBi Omni Antenna 450-470 MHz 9dBi Omni Antenna
Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.