L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  3.5 GHz Antennas  >  3.5 GHz Rubber Duck Antennas  >  RD 3.5 GHz  >  HG3505RD-RSP

3.5GHz 5 dBi Rubber Duck Antenna with RP-SMA Plug Connector


ANT,Rubber Duck 3.5GHz 5dBi
Roll over image to zoom in
ANT,Rubber Duck 3.5GHz 5dBi ANT,Rubber Duck 3.5GHz 5dBi
L-com Item # HG3505RD-RSP

List Price$21.44
Your Price 1-9$21.44
10-24$19.72
25-99$18.01
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This high performance 3.5 GHz omnidirectional "rubber-duck" antenna provides broad coverage and 5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. Typical applications include IEEE 802.16e, WiMAX and Mobile WiMAX applications.

Measuring 8.2" long, this flexible antenna features a tilt-and-swivel Reverse Polarity SMA-Plug (RP-SMA) connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for 3.5GHz radios that are equipped with RP-SMA connectors.

Click on the Datasheet below to view the Antenna Gain Pattern.

This item may be subject to an additional Tariff Surcharge of $3.22 (15%) each.


L-com Item #HG3505RD-RSP
ManufacturerL-com
UPC # (More)822335101999
Features:
  • Flexible "Rubber Duck" antenna
  • Tilt and swivel design
  • Reverse Polarity SMA-Plug (RP-SMA) Connector
Applications:
  • 3.5 GHz Band Applications
  • Wireless LAN systems
  • WiMAX & Mobile WiMAX
  • SOFDMA
  • Multipoint and Mobile Applications

Specifications

Electrical Specifications

Frequency 3400-3600 MHz
Gain 5 dBi
Horizontal Beam Width360°
Impedance 50 Ohm
Max. Power 1W
VSWR≤ 2.0

Mechanical Specifications

Weight 0.7 oz. (20 g)
Length 8.2 in. (210 mm)
Max. Diameter 0.52" (13 mm)
Finish Matte Black
Connector RP-SMA Plug
Operating Temperature-30° C to 60° C
(-22° F to 140° F)
Polarization Vertical

Flame Rating

UL 94HB

RoHS Compliant

Yes


Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.5GHz 5 dBi Rubber Duck Antenna with RP-SMA Plug Connector
© Infinite Electronics International, Inc.