L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Antennas  >  3.5 GHz Antennas  >  3.5 GHz Patch Antennas  >  3.5 GHz Dual Polarity Antenna  >  HG3516DP

3.5 GHz 16 dBi Dual Polarized Panel Antenna


ANT,PANEL 3.5GHz 16dBi
Roll over image to zoom in
ANT,PANEL 3.5GHz 16dBi ANT,PANEL 3.5GHz 16dBi ANT,PANEL 3.5GHz 16dBi ANT,PANEL 3.5GHz 16dBi
L-com Item # HG3516DP

List Price$155.04
Your Price 1-9$155.04
10-24$142.64
25-99$130.23
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG3516DP Flat Panel Antenna combines vertical and horizontal polarization with high gain in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint applications in the 3.5GHz frequency band. The unit can be used with APs and Routers with 1 or 2 antenna ports.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG3516DP antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG3516DP
ManufacturerL-com
UPC # (More)822335148994
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • MIMO - Multiple-Input and Multiple-Output
  • Dual Polarity feed system in single enclosure
  • UV-resistant radome for all-weather operation
  • Two integral N-Female connectors
  • Includes tilt and swivel mast mounting
Applications:
  • 3.5 GHz Band Applications
  • Wireless LAN systems & IEEE 802.16e Applications
  • WiMAX 7 Mobile WiMAX
  • Wireless Internet Provider "cell" sites
  • SOFDMA
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.5 GHz 16 dBi Dual Polarized Panel Antenna
© Infinite Electronics International, Inc.
an Infinite company