L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas  >  MIMO Sector Antenna  >  DP Series  >  HG3517DP-090

3.5 GHz 16 dBi 90° Dual Polarized / Dual Feed MIMO Sector Antenna


ANT,PANEL 3.5GHz 17dBi 90°
Roll over image to zoom in
ANT,PANEL 3.5GHz 17dBi 90° ANT,PANEL 3.5GHz 17dBi 90°
L-com Item # HG3517DP-090

List Price$334.75
Your Price 1-9$334.75
10-24$307.97
25-99$281.19
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Superior Performance

The Hyperlink Brand HG3517DP-090 Sector Panel Antenna combines vertical and horizontal polarization, high gain with a 90° beam width in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-point or point-to-multipoint applications in the 3.5GHz frequency band.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios transmits and receives path. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

The dual polarized sector antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The heavy-duty mounting system allows installation to various degrees of incline for easy alignment. Horizontal Coverage is a full 90°.



L-com Item #HG3517DP-090
ManufacturerL-com
UPC # (More)822335313033
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • MIMO - Multiple-Input and Multiple-Output
  • Dual Polarity feed system in single enclosure
  • UV-resistant radome for all-weather operation
  • Two Integral N-Female Connectors
Applications:
  • 3.5 GHz Band Applications
  • Wireless LAN systems & IEEE 802.16e Applications
  • WiMAX 7 Mobile WiMAX
  • Wireless Internet Provider "cell" sites
  • SOFDMA
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.5 GHz 16 dBi 90° Dual Polarized / Dual Feed MIMO Sector Antenna
© Infinite Electronics International, Inc.
an Infinite company