|
|
Roll over image to zoom in
|
|
High Performance
The HyperGain HG2609U is a high performance omnidirectional WiFi antenna designed for the 2.6GHz MMDS band. This compact and lightweight antenna is compatible with IEEE 802.16, 802.20 and WiMAX applications as well as NLOS applications. The HG2609U is ideal for Wireless Internet Service Providers (WISP) offering service in the less crowded 2.6GHz band and is compatible with Navini™ Ripwave®.
>
All Weather Operation
Constructed for all weather operation, the HG2609U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HG2609U to be mounted in up or down positions.
L-com Item # | HG2609U | | | |
Manufacturer | L-com | | | |
UPC # (More) | 822335069367 | | | |
RoHS Status | RoHS Compliant (More) | | | |
|
Features:
Can be installed in up or down positions
Compact, lightweight design
Durable UV-stable fiberglass radome
Vented end cap and drain holes in base
All weather operation
|
Applications:
2.6 GHz MMDS Band
IEEE 802.16 and 802.20
WiMAX
Non-Direct Line of Sight (NLOS)
LTE
|
Specifications Electrical SpecificationsFrequency | 2500-2700 MHz | Gain | 8.5 dBi | Impedance | 50 Ohm | VSWR | < 2.0:1 avg. | Maximum Input Power | 100 W |
Mechanical SpecificationsPolarization | Vertical | Vertical Beam Width | 15° | Horizontal Beam Width | 360° | Weight | 0.5 lbs. (.22 kg) | Length | 20 in. (508 mm) | Base Diameter | 1.27 in. (3.22 cm) |
---|
Radome Diameter | .75 in. (1.90 cm) |
---|
Radome Material | Gray Fiberglass | Wind Survival | >150 MPH | Operating Temperature | -40° C to 85° C (-40° F to 185° F) |
---|
Antenna Connector | Integral N-Male |
Wind Loading DataWind Speed (MPH) | Loading |
---|
100 | 3 lb. | 125 | 5 lb. |
Antenna Gain Pattern
|
Accessories for this product . . .
|
|
|