L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.6 GHz Antennas  >  2.6 GHz Patch Antenna  >  Flat Panel 2.6 GHz  >  HG2614P-NF

2.6 GHz MMDS 14 dBi Flat Patch Antenna N Female Connector


ANT,Flat Patch 2.6GHz 14dBi
Roll over image to zoom in
ANT,Flat Patch 2.6GHz 14dBi ANT,Flat Patch 2.6GHz 14dBi
L-com Item # HG2614P-NF

List Price$59.09
Your Price 1-9$59.09
10-24$54.36
25-99$49.64
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HG2614P is a high performance directional flat patch antenna suitable for indoor and outdoor applications in the 2.6GHz MMDS band. It is compatible with IEEE 802.16, 802.20 and WiMAX applications as well as NLOS applications. The HG2614P is ideal for Wireless Internet Service Providers (WISP) offering service in the less crowded 2.6GHz band and is compatible with Navini™ Ripwave® (MCX-Plug pigtail is required) .

This patch antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. The HG2614P can be installed for horizontal or vertical polarization. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts.

Custom connectors can be ordered. Contact L-com sales for more information.


L-com Item #HG2614P-NF
ManufacturerL-com
UPC # (More)822335075962
Features:
  • Light weight, Durable UV-stable, UL flame rated radome
  • 12 inch coax lead
  • Low loss solid brass elements
  • DC Short lightning protection
  • Can be installed for either vertical or horizontal polarization
Applications:
  • 2.6 GHz MMDS Band
  • IEEE 802.16 and 802.20
  • WiMAX and LTE applications
  • Non-Direct Line of Sight (NLOS)
  • Wireless Internet Service Providers (WISP)
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.6 GHz MMDS 14 dBi Flat Patch Antenna N Female Connector
© Infinite Electronics International, Inc.