Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Omni Antennas  >  Omni 2.4 GHz WU-Series  >  HG2409WU

2.4GHz 9dBi Horizontal Polarized Waveguide Omni Antenna

   Features
  • High performance waveguide design
  • Horizontally polarized
  • All weather operation
  • Extremely rugged for long service life
  • Mast mount hardware included
2.4GHz 9dBi Horizontal Polarized Waveguide Omni Antenna
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$149.99
Your Price1-9$149.99
10-24$134.99
25-99$119.99
100-249$104.99
250-499$89.99
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector for this antenna? 

The HyperLink HG2409WU is a high gain omnidirectional horizontal polarized waveguide antenna designed and optimized for the 2.4 GHz ISM band. This antenna is ideally suited for IEEE 802.11b and 802.11g wireless LANs and other multipoint applications where wide coverage is desired. Horizontal Polarized antennas offer the user great rejection of interference if that interference is vertically polarized, as is the case in most WLAN systems.

This rugged antenna features a UV-resistant radome and is designed for all weather operation. The included mounting system consists of a pair of steel brackets allowing installation on masts 1.2 to 2.0 inches in diameter.

For additional information and complete specifications, click on the data sheet link below.

   Details
L-com Item #HG2409WU
ManufacturerL-com
UPC # (More)822335103115
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 2.4 GHz outdoor wireless LAN systems
  • Supports IEEE 802.11b/g applications
  • Point to multi point application
  • Public wireless hotspots
  • WiFi access points
Datasheets
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack                                            2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
Your Price:   $500.00
Availability:   In Stock
    More Info
2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector                                          2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector
Your Price:   $50.00
Availability:   In Stock
    More Info
2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector                                          2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
Your Price:   $44.00
Availability:   In Stock
    More Info

Customers who bought the 2.4GHz 9dBi Horizontal Polarized Waveguide Omni Antenna product also bought . . .
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
RP-SMA Plug to N-Male, Pigtail 2 ft 195-Series
1 Watt 2.4 GHz 802.11b Economy Indoor WiFi Amplifier
1 Watt 2.4 GHz 802.11b Economy Indoor WiFi Amplifier
1 Watt 2.4 GHz 802.11g Indoor WiFi Amplifier
1 Watt 2.4 GHz 802.11g Indoor WiFi Amplifier
N-Male to N-Male 400 Series Assembly 4.0 ft
N-Male to N-Male 400 Series Assembly 4.0 ft
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 2.4GHz 9dBi Horizontal Polarized Waveguide Omni Antenna
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845