Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Omni Antennas  >  Omni 2.4 GHz WU-Series  >  HG2413WU

2.4GHz 13dBi Horizontal Polarized Waveguide Omni Antenna


2.4GHz 13dBi Horizontal Polarized Waveguide Omni Antenna

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HG2413WU

List Price
$174.99
Your Price 1-9$174.99
10-24$157.49
25-99$139.99
100-249$122.49
250-499$104.99
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The HyperLink HG2413WU is a high gain omnidirectional horizontal polarized waveguide antenna designed and optimized for the 2.4 GHz ISM band. This antenna is ideally suited for IEEE 802.11b and 802.11g wireless LANs and other multipoint applications where wide coverage is desired. Horizontal Polarized antennas offer the user great rejection of interference if that interference is vertically polarized, as is the case in most WLAN systems.

This rugged antenna features a UV-resistant radome and is designed for all weather operation. The included mounting system consists of a pair of steel brackets allowing installation on masts 1.2 to 2.0 inches in diameter.

For additional information and complete specifications, click on the data sheet link below.



L-com Item #HG2413WU
ManufacturerL-com
UPC # (More)822335129191
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • High performance waveguide design
  • Horizontally polarized
  • All weather operation
  • Extremely rugged for long service life
  • Mast mount hardware included
Applications:
  • 2.4 GHz outdoor wireless LAN systems
  • Supports IEEE 802.11b/g applications
  • Point to multi point application
  • Public wireless hotspots
  • WiFi access points
Accessories for this product . . .

Similar Products

2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector                         2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
Your Price: $52.00
Availability: In Stock
More Info
2.4 GHz 12 dBi Omnidirectional Antenna - N-Female 5-Pack                                            2.4 GHz 12 dBi Omnidirectional Antenna - N-Female 5-Pack
Your Price: $425.00
Availability: In Stock
More Info
2.4 GHz 12 dBi Omnidirectional Antenna - N-Female Connector                                         2.4 GHz 12 dBi Omnidirectional Antenna - N-Female Connector
Your Price: $100.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845