Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Ceiling Antennas  >  Ceiling 2.4 GHz-6 GHz

2.4 GHz to 6 GHz Super Broadband 3 dBi Omni Ceiling Antennas

2.4 GHz to 6 GHz Super Broadband 3 dBi Omni Ceiling Antennas

The HyperLink® Model HG2458CU is a high performance broadband/multi-band ceiling mount WiFi antenna designed to operate continuously from 2.3 GHz to 6 GHz. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired. The HG2458-08LP is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute signals operating in different frequency bands like 802.11a/b/g/n or WiMAX throughout a building or area. The compact and aesthetically pleasing design of this antenna makes it ideal for use in almost any indoor environment. It can be easily mounted through a single 11/16" hole in a solid or suspended ceiling up to 1" thick. This antenna features a 12 inch coax lead terminated with an N-Female connector. Special order connectors are also available.

More Ideas for this Antenna product
Diplexer for 2.4 GHz / 5 GHz Wireless LAN Systems                                                                                                                                                                                                             Diplexer for 2.4 GHz / 5 GHz Wireless LAN Systems
 Your Price:   $49.99
Availability:     In Stock
    More Info
1 Watt 2.4 GHz WiFi Amplifiers with Active Power Control                                                                                                                                                                                                      1 Watt 2.4 GHz WiFi Amplifiers with Active Power Control
 Your Price:   $169.99
Availability:     In Stock
    More Info
Description2.3 GHz to 6 GHz 3 dBi Omni Ceiling N Female Connector
L-com Item #HG2458CU-NFList Price$39.99
ManufacturerL-comYour Price1-9$39.99
Availability:In Stock10-24$35.99
RoHS StatusRoHS Compliant (More)25-99$31.99
2.3 GHz to 6 GHz 3 dBi Omni Ceiling N Female ConnectorTechnical information and price breaks
for this Antennas product
Order Qty  

Description2.3 GHz to 6 GHz 3 dBi Omni Ceiling RP TNC Plug Connector
L-com Item #HG2458CU-RTPList Price$39.99
ManufacturerL-comYour Price1-9$39.99
Availability:5/21/201310-24$35.99
RoHS StatusRoHS Compliant (More)25-99$31.99
2.3 GHz to 6 GHz 3 dBi Omni Ceiling RP TNC Plug ConnectorTechnical information and price breaks
for this Antennas product
Order Qty  

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845