Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  5.4 GHz Antennas  >  5.4 GHz Log Periodic  >  5.4 GHz Ultra-Wideband  >  HG2458-08LP-NF

2.4 GHz to 5.8 GHz Ultra-Wideband Design 8 dBi Log Periodic Wireless Antenna

   Features
  • Ultra Wide Band design
  • 2.3 to 6.5 GHZ continuous coverage
  • Ideal for use with multiband access points and routers
  • Superior performance
  • Compact size, low profile and easy to mount, 9 inch coax lead included
2.4 GHz to 5.8 GHz Ultra-Wideband Design 8 dBi Log Periodic Wireless Antenna
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$64.99
Your Price1-9$64.99
10-24$58.49
25-99$51.99
100-249$45.49
250-499$38.99
Quantity  
Availability: Expected
5/24/2013


 

The HyperLink® HG2458-08LP is a high performance ultra wide band log periodic antenna designed to operate from 2.3 GHz to 6.5 GHz. This Ultra-Wideband design eliminates the need to purchase different antennas for each frequency. This simplifies installation since the same antenna can be used for a wide array of wireless applications where wide coverage is desired. The broadband characteristics of the antenna enables it to operate over a very wide frequency rang with consistent gain. The HG2458-08LP is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute signals operating in different frequency bands like 802.11a/b/g/n or WiMAX throughout a building or area. This antenna features 8 dBi of gain and a 60 degree beam width.

The internal components of this antenna are enclosed within a UV-stable white fiberglass radome for all-weather operation. It is supplied with a swivel mast mount kit.

   Details
L-com Item #HG2458-08LP-NF
ManufacturerL-com
UPC # (More)822335073647
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 802.11a/b/g/n Access points and Routers
  • 802.16 and 802.20 WiMAX applications
  • WiFi Systems
  • Distributed Antenna Systems, DAS, Ultra Wide Band, UWB applications
  • Homeland Security and Public Safety Services: Fire, Police, Security
Datasheets
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Customers who bought the 2.4 GHz to 5.8 GHz Ultra-Wideband Design 8 dBi Log Periodic Wireless Antenna product also bought . . .
RP-TNC Plug to RP-TNC Plug, Pigtail 2 ft 195-Series
RP-TNC Plug to RP-TNC Plug, Pigtail 2 ft 195-Series
N-Male to N-Male 400 Ultra Flex Series Assembly 5.0 ft
N-Male to N-Male 400 Ultra Flex Series Assembly 5.0 ft
QMA Plug Right Angle Crimp for RG58, 195-Series Cable
QMA Plug Right Angle Crimp for RG58, 195-Series Cable
Type N Female Crimp for 240-Series Cable
Type N Female Crimp for 240-Series Cable
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 2.4 GHz to 5.8 GHz Ultra-Wideband Design 8 dBi Log Periodic Wireless Antenna
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845