L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  3.5 GHz Antennas  >  3.5 GHz Log Periodic  >  3.5 GHz Ultra-Wideband  >  HG2458-08LP-NF

2.4 GHz to 5.8 GHz Ultra-Wideband 8 dBi Log Periodic Antenna 2


ANT,Log Periodic 2.4/5.8 GHz
Roll over image to zoom in
ANT,Log Periodic 2.4/5.8 GHz ANT,Log Periodic 2.4/5.8 GHz ANT,Log Periodic 2.4/5.8 GHz
L-com Item # HG2458-08LP-NF

List Price$88.91
Your Price 1-9$88.91
10-24$81.80
25-99$74.68
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink® HG2458-08LP is a high performance ultra wide band log periodic antenna designed to operate from 2.3 GHz to 6.5 GHz. This Ultra-Wideband design eliminates the need to purchase different antennas for each frequency. This simplifies installation since the same antenna can be used for a wide array of wireless applications where wide coverage is desired. The broadband characteristics of the antenna enables it to operate over a very wide frequency rang with consistent gain. The HG2458-08LP is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute signals operating in different frequency bands like 802.11ac or WiMAX throughout a building or area. This antenna features 8 dBi of gain and a 60 degree beam width.

The internal components of this antenna are enclosed within a UV-stable white fiberglass radome for all-weather operation. It is supplied with a swivel mast mount kit.



This item may be subject to an additional Tariff Surcharge of $13.34 (15%) each.


L-com Item #HG2458-08LP-NF
ManufacturerL-com
UPC # (More)822335073647
Features:
  • Ultra Wide Band design
  • 2.3 to 6.5 GHZ continuous coverage
  • Ideal for use with multiband access points and routers
  • Superior performance
  • Compact size, low profile and easy to mount, 9 inch coax lead included
Applications:
  • 802.11a/b/g/n and 802.11ac access points and routers
  • 802.16 and 802.20 WiMAX applications
  • WiFi Systems
  • Distributed Antenna Systems, DAS, Ultra Wide Band, UWB applications
  • Homeland Security and Public Safety Services: Fire, Police, Security
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz to 5.8 GHz Ultra-Wideband 8 dBi Log Periodic Antenna 2
┬ę Infinite Electronics International, Inc.