L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936


You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Yagi Antennas  >  Yagi 2.4 GHz 9 dBi  >  HG2409Y-NF

2.4 GHz 9 dBi Yagi Antenna - 12in N-Female Connector


ANT,Yagi 2.4GHz 9dBi N-Female
Roll over image to zoom in
ANT,Yagi 2.4GHz 9dBi N-Female ANT,Yagi 2.4GHz 9dBi N-Female ANT,Yagi 2.4GHz 9dBi N-Female
L-com Item # HG2409Y-NF

List Price$53.56
Your Price 1-9$53.56
10-24$49.28
25-99$44.99
100 +Call Us
Availability: Call Us
Quantity  
Need a different connector for this antenna?  

Superior Performance

The HyperGain HG2409Y Radome Enclosed Yagi WiFi Antenna features high gain and a 60° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.

Rugged and Weatherproof

This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2409Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.



L-com Item #HG2409Y-NF
ManufacturerL-com
UPC # (More)822335065543
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 12 inch coax lead terminated with a N-Female Connector
  • UV-stable, UL flame rated radome with 60° beam-width
  • DC Short lightning protection
  • Light weight, & includes tilt and swivel mast mount
  • Can be installed for either vertical or horizontal polarization
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, IEEE 802.11n Wireless LAN applications
  • Directional and multipoint applications
  • Bluetooth® & public wireless hotspot
  • WiFi & wireless video systems
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 9 dBi Yagi Antenna - 12in N-Female Connector
© Infinite Electronics International, Inc.
an Infinite company