L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our office will be closed Tuesday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Rubber Duck Antennas  >  RD 2.4 GHz 1 - 9 dBi  >  HG2409RD-RTP

2.4 GHz 9 dBi Rubber Duck Antenna - RP-TNC Plug Connector


ANT,Rubber Duck 2.4GHz 9dBi
Roll over image to zoom in
ANT,Rubber Duck 2.4GHz 9dBi ANT,Rubber Duck 2.4GHz 9dBi
L-com Item # HG2409RD-RTP

List Price$25.00
Your Price 1-9$25.00
10-24$23.00
25-99$21.00
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

This high performance 2.4 GHz omnidirectional "rubber-duck" WiFi antenna provides broad coverage and 9 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

Measuring 15.2" long, this flexible antenna features a tilt-and-swivel reverse-polarity TNC connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable


L-com Item #HG2409RD-RTP
ManufacturerL-com
UPC # (More)822335075450
RoHS StatusNot Compliant At This Time (More)
Features:
  • High Performance - 9 dBi
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • Tilt and swivel design
  • RP-TNC Plug Connector
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®

Specifications

Electrical Specifications

Frequency 2400-2500 MHz
Gain 9 dBi
Horizontal Beam Width 360°
Vertical Beam Width 25°
Impedance 50 Ohm
Max. Power 50W
VSWR< 1.5:1

Mechanical Specifications

Weight 2.1 oz. (60 g)
Length 15.2" (388 mm)
Max. Diameter 0.50" (12.7 mm)
Finish Matte Black
Connector Reverse Polarity TNC Plug
Operating Temperature-40° C to 60° C
(-40° F to 140° F)
Polarization Vertical
Flame Rating UL 94HB
RoHS Compliant Yes

Dimensions

RF Antenna Patterns


Accessories for this product . . .

Similar Products

2.4 GHz 9 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector                          2.4 GHz 9 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector
Your Price: $31.00
Availability: In Stock
More Info
2.4 GHz 9 dBi  Rubber Duck Antenna - RP-SMA Plug Connector                                          2.4 GHz 9 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $25.00
Availability: In Stock
More Info
2.4 GHz 9 dBi  Rubber Duck Antenna - SMA Male Connector                                             2.4 GHz 9 dBi Rubber Duck Antenna - SMA Male Connector
Your Price: $25.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 9 dBi Rubber Duck Antenna - RP-TNC Plug Connector
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company