L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Rubber Duck Antennas  >  RD 2.4 GHz 1 - 9 dBi  >  HG2409RD-NFB

2.4 GHz 9 dBi Rubber Duck Antenna - N-Female Bulkhead Connector


ANT,Rubber Duck 2.4GHz 9dBi
Roll over image to zoom in
ANT,Rubber Duck 2.4GHz 9dBi ANT,Rubber Duck 2.4GHz 9dBi
L-com Item # HG2409RD-NFB

List Price$29.26
Your Price 1-9$29.26
10-24$26.92
25-99$24.58
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

HyperGain "Rubber-Duck" Wireless LAN antennas provide broad coverage with an omni-directional pattern. All antennas feature tilt-and-swivel connectors and are available in models ranging from 1 dBi to 9 dBi.

L-com Item #HG2409RD-NFB
ManufacturerL-com
UPC # (More)822335067165
RoHS StatusNot Compliant At This Time (More)
Features:
  • High Performance - 9 dBi
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • Tilt and swivel design
  • N-Female Bulkhead Connector
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®
 

Specifications

Electrical Specifications

Frequency 2400-2500 MHz
Gain 9 dBi
Horizontal Beam Width 360°
Vertical Beam Width 25°
Impedance 50 Ohm
Max. Power 50W
VSWR< 2.0:1
Lightning Protection DC Ground

Mechanical Specifications

Weight 2.3 oz. (65 g)
Length 15" (381 mm)
Max. Diameter 0.62" (15.7 mm)
Finish Matte Black
Connector N-Female Bulkhead
Operating Temperature-40° C to 60° C
(-40° F to 140° F)
Polarization Vertical

Flame Rating

UL 94HB

RoHS Compliant

Yes

 

RF Antenna Patterns


Accessories for this product . . .

Similar Products

2.4 GHz 9 dBi  Rubber Duck Antenna - RP-SMA Plug Connector                                          2.4 GHz 9 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $26.84
Availability: In Stock
More Info
2.4 GHz 9 dBi  Rubber Duck Antenna - RP-TNC Plug Connector                                          2.4 GHz 9 dBi Rubber Duck Antenna - RP-TNC Plug Connector
Your Price: $27.10
Availability: In Stock
More Info
2.4 GHz 9 dBi  Rubber Duck Antenna - N-Male Connector                                               2.4 GHz 9 dBi Rubber Duck Antenna - N-Male Connector
Your Price: $30.35
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 9 dBi Rubber Duck Antenna - N-Female Bulkhead Connector
© Infinite Electronics International, Inc.
an Infinite company