L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Panel Antennas  >  Flat Panel 2.4 GHz  >  HG2409XP

2.4 GHz 9 dBi Cross Polarized Flat Panel Antenna - N-Female Connectors


ANT,FLAT PNL 2.4GHz 9dBi
Roll over image to zoom in
ANT,FLAT PNL 2.4GHz 9dBi ANT,FLAT PNL 2.4GHz 9dBi
L-com Item # HG2409XP

List Price$56.23
Your Price 1-9$56.23
10-24$51.73
25-99$47.23
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The Hyperlink HG2409XP is a high performance flat patch antenna designed with two independent cross polarized internal antennas fed via (2) connectors. Suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) band, the HG2409XP is designed primarily for MIMO point-to-multipoint and point-to-point applications. The unit can be used with APs and Routers with 1 or 2 antenna ports.

Cross Polarized

The HG2409XP features two independent antennas that are cross polarization. This feature doubles the wireless capacity over the same channels. Each antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes this antenna ideal for polarization diversity systems.

The HG2409XP is lightweight and features a durable aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. Integral mounting flanges ease installation. In addition, the optional HGX-PMT06 can be purchased for mounting the HG2458-11XP to 1.2" to 2" diameter masts. This mounting kit attaches directly to the back of the antenna.

Click on the Downloads tab for additional information and complete specifications.



This item may be subject to an additional Tariff Surcharge of $8.43 (15%) each.


L-com Item #HG2409XP
ManufacturerL-com
UPC # (More)822335364035
Features:
  • Dual Slant Antenna - Independent cross polarized (X-Pol) antennas within one enclosure
  • Dual polarity feed system - (2) N-Female connectors
  • Durable UV-stable, UL flame rated radome with integral mounting flanges
  • All weather operation
  • Optional tilt-and-swivel pole mount kit available
Applications:
  • 2.4 GHz Wireless LAN systems
  • IEEE 802.11b/g/n applications
  • 2.4 GHz wireless video systems
  • Dual diversity / dual antenna MIMO radios
  • Public wireless hotspots
Accessories for the 2.4 GHz 9 dBi Cross Polarized Flat Panel Antenna - N-Female Connectors

60 Degree Tilt and Swivel Mast Mounting Kit
60 Degree Tilt and Swivel Mast Mounting Kit
Similar Products

2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female                                             2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
Your Price: $80.79
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 9 dBi Cross Polarized Flat Panel Antenna - N-Female Connectors
© Infinite Electronics International, Inc.